Filter

Bolts

1
Showing 8 of 2,297
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 2,297

Sort

Name
Relevance
  • Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    Compare
  • Metric
    Availability
    Brand
    Cat
    Compare
  • Inch
    Availability
    Brand
    Cat
    Compare
  • Metric
    Availability
    Brand
    Cat
    Compare
  • Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    Compare
  • Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Grip Length - 2 (mm)
      6
    • Thread Size (dia x pitch) (mm)
      M6 x 1.00
    • Total Bolt Length - 3 (mm)
      45
    • Bolt Type
      Hex Head Bolts
    • Head Width - 5 (mm)
      10
    • Finish Notes
      Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many bolts. The new coating improves corrosion protection to 720 hours. Until stock of the current plating is depleted, you may receive either finish due to the exhaust process.
    • Grip Length - 2 (mm)
      6
    • Thread Size (dia x pitch) (mm)
      M6 x 1.00
    Compare
  • Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Grip Length - 2 (mm)
      166
    • Thread Size (dia x pitch) (mm)
      M6 x 1.00
    • Total Bolt Length - 3 (mm)
      190
    • Bolt Type
      Hex Head Bolts
    • Finish Notes
      Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many bolts. The new coating improves corrosion protection to 720 hours. Until stock of the current plating is depleted, you may receive either finish due to the exhaust process.
    • Head Width - 5 (mm)
      10
    • Grip Length - 2 (mm)
      166
    • Thread Size (dia x pitch) (mm)
      M6 x 1.00
    Compare
  • Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Grip Length - 2 (mm)
      4.5
    • Thread Size (dia x pitch) (mm)
      M10 x 1.50
    • Total Bolt Length - 3 (mm)
      25
    • Head Height - 4 (mm)
      6
    • Color Notes
      Bolts sizes M6 through M12 with the new Zinc Flake finish will be black. Bolts sizes M14 through M36 with the new Zinc Flake finish will be gray. Until stock of the current finish is depleted, you may receive either the current or new bolt color.
    • Finish
      Zinc Flake
    • Grip Length - 2 (mm)
      4.5
    • Thread Size (dia x pitch) (mm)
      M10 x 1.50
    Compare
View local pricing and inventory as well as place orders online.
  • Products
  • Maintenance Tips
{imgAlt}

Cat® Bolts are engineered to exceed SAE Grade 8 standards and ISO 10.9 strength specifications for longer wear life and improved reusability.

Over 1,700 Bolt Types

We offer over 1,700 different bolt products with various grip lengths, thread sizes and finishes. The material hardness and thread designs of our bolts provide the high strength and resistance to bolt threads stripping your need for demanding applications. Many of our bolts have a Zinc Flake finish that provides improved corrosion resistance compared to a bolt with Zinc Plate coating.

When Quality and Peace of Mind Matters – Use Cat® Bolts

Find the high quality bolts you need here:

  • Standard Strength Hex Head
  • High Strength Hex Head
  • 12 Point Hex Head
  • Hex Socket Head
  • Hex Head Forcing Bolts
  • Track Bolts and Master Split Length Bolts
  • High Strength Track Bolts
  • Cutting Edge Bolts

Our bolts and matching hardened washers and nuts form a matched system that produces consistently high clamp loads. You can trust Cat Hardware and Fasteners to help you build it, maintain it, or fix it – for most machine and workshop applications throughout the world.

Maintenance Tips for Cutting Edge Hardware

  1. Clean all surfaces of rust, paint, nicks, and burrs.
  2. Install bolts first in the center and work out toward the edge.
  3. Tighten all bolts to the specified torque (see chart below for specifications).
  4. Set bolt heads firmly into the edge countersink using a heavy hammer. Safety glasses MUST be worn when striking bolt heads.
  5. Tighten all bolts again to the specified torque.

Thread Size (in - TPI)(ft lb)Torque (N•m)Size
1/8200 ± 30270 ± 4016mm
3/4350 ± 45475 ± 6019mm
7/8550 ± 65750 ± 9022mm
1825 ± 1101125 ± 15025mm
1 1/41350 ± 2201850 ± 30031mm