Filter

Piston Seals

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 216

Sort

Name
Relevance
  • Brand: Cat
    Type 3
    Availability
    Brand
    Cat
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      17.53
    • Bore Diameter (mm)
      317.50
    • Groove Width - A (+/- 0.002inch) (in)
      0.69
    • Bore Diameter (in)
      12.50
    • Groove Diameter - B (+/- 0.003inch) (in)
      11.38
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      17.53
    Compare
  • Brand: Cat
    Type 4
    Availability
    Brand
    Cat
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      11.10
    • Bore Diameter (mm)
      90.00
    • Groove Width - A (+/- 0.002inch) (in)
      0.44
    • Bore Diameter (in)
      3.54
    • Groove Diameter - B (+/- 0.0762 mm) (mm)
      74.96
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      11.10
    Compare
  • Brand: Cat
    Type 4
    Availability
    Brand
    Cat
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      11.10
    • Bore Diameter (mm)
      80.00
    • Groove Width - A (+/- 0.002inch) (in)
      0.44
    • Bore Diameter (in)
      3.15
    • Groove Diameter - B (+/- 0.003inch) (in)
      2.56
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      11.10
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    • Groove Width - A (+/- 0.0508 mm) (mm)
      20.00
    • Bore Diameter (mm)
      241.30
    • Groove Width - A (+/- 0.002inch) (in)
      0.79
    • Bore Diameter (in)
      9.50
    • Groove Diameter - B (+/- 0.003inch) (in)
      8.49
    • Groove Diameter - B (+/- 0.0762 mm) (mm)
      215.76
    • Groove Width - A (+/- 0.0508 mm) (mm)
      20.00
    • Bore Diameter (mm)
      241.30
    Compare
  • Brand: Cat
    Type 3
    Availability
    Brand
    Cat
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      8.20
    • Bore Diameter (mm)
      140.00
    • Groove Width - A (+/- 0.002inch) (in)
      0.32
    • Bore Diameter (in)
      5.51
    • Groove Diameter - B (+/- 0.003inch) (in)
      4.69
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      8.20
    Compare
  • Brand: Cat
    Type 3
    Availability
    Brand
    Cat
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      4.88
    • Bore Diameter (mm)
      63.50
    • Groove Width - A (+/- 0.002inch) (in)
      0.19
    • Bore Diameter (in)
      2.50
    • Groove Diameter - B (+/- 0.003inch) (in)
      2.13
    • Seal Shape
      Type 3
    • Groove Width - A (+/- 0.0508 mm) (mm)
      4.88
    Compare
  • Brand: Cat
    Type 4
    Availability
    Brand
    Cat
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      15.98
    • Bore Diameter (mm)
      139.70
    • Groove Width - A (+/- 0.002inch) (in)
      0.63
    • Bore Diameter (in)
      5.50
    • Groove Diameter - B (+/- 0.0762 mm) (mm)
      120.02
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      15.98
    Compare
  • Brand: Cat
    Type 4
    Availability
    Brand
    Cat
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      15.98
    • Bore Diameter (mm)
      165.10
    • Groove Width - A (+/- 0.002inch) (in)
      0.63
    • Bore Diameter (in)
      6.50
    • Groove Diameter - B (+/- 0.003inch) (in)
      5.59
    • Seal Shape
      Type 4
    • Groove Width - A (+/- 0.0508 mm) (mm)
      15.98
    Compare
View local pricing and inventory as well as place orders online.
  • Products
Caterpillar is committed to providing our customers with the most reliable piston seals available for construction and mining equipment, diesel and natural gas engines, industrial gas turbines and locomotives. You can count on Cat® Parts to deliver durable and long-lasting seals that will prevent machine damage and assure optimal machine performance.
Over 200 Piston Seals of Various Bore Diameter, Grove Width and Shape Cat® Two-Piece Piston Seals consist of a piston ring and an expander that prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.
Need advice on the best piston seal for your machine? Contact your nearby Cat Dealer for expert advice and 100% support.