Filter

Press-In Wiper Seals

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 201

Sort

Name
Relevance
  • Brand: Cat
    Seal Shape: Type B - Double Lip Wiper
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      228.60
    • Inside Diameter (mm)
      203.20
    • Outside Diameter - B (mm)
      14.00
    • Width - A (+/- 0.02inch) (in)
      9.00
    • Inside Diameter (in)
      8.00
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      228.60
    Compare
  • Brand: Cat
    Seal Shape: Type D - Modified Single
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.59
    • Width - A (+/- 0.508 mm) (mm)
      121.00
    • Inside Diameter (mm)
      105.00
    • Outside Diameter - B (mm)
      15.00
    • Width - A (+/- 0.02inch) (in)
      4.76
    • Inside Diameter (in)
      4.13
    • Outside Diameter - B (in)
      0.59
    • Width - A (+/- 0.508 mm) (mm)
      121.00
    Compare
  • Brand: Cat
    Seal Shape: Type A - Single Lip Wiper
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.39
    • Width - A (+/- 0.508 mm) (mm)
      143.14
    • Inside Diameter (mm)
      124.50
    • Outside Diameter - B (mm)
      10.02
    • Width - A (+/- 0.02inch) (in)
      5.64
    • Inside Diameter (in)
      4.90
    • Outside Diameter - B (in)
      0.39
    • Width - A (+/- 0.508 mm) (mm)
      143.14
    Compare
  • Brand: Cat
    Seal Shape: Type D - Modified Single
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.43
    • Width - A (+/- 0.508 mm) (mm)
      85.72
    • Inside Diameter (mm)
      66.68
    • Outside Diameter - B (mm)
      11.00
    • Width - A (+/- 0.02inch) (in)
      3.37
    • Inside Diameter (in)
      2.63
    • Outside Diameter - B (in)
      0.43
    • Width - A (+/- 0.508 mm) (mm)
      85.72
    Compare
  • Brand: Cat
    Seal Shape: Type A - Single Lip Wiper
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      114.32
    • Inside Diameter (mm)
      88.85
    • Outside Diameter - B (mm)
      14.00
    • Width - A (+/- 0.02inch) (in)
      4.50
    • Inside Diameter (in)
      3.50
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      114.32
    Compare
  • Brand: Cat
    Seal Shape: Type B - Double Lip Wiper
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.43
    • Width - A (+/- 0.508 mm) (mm)
      76.13
    • Inside Diameter (mm)
      57.15
    • Outside Diameter - B (mm)
      11.00
    • Width - A (+/- 0.02inch) (in)
      3.00
    • Inside Diameter (in)
      2.25
    • Outside Diameter - B (in)
      0.43
    • Width - A (+/- 0.508 mm) (mm)
      76.13
    Compare
  • Brand: Cat
    Seal Shape: Type B - Double Lip Wiper
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      120.65
    • Inside Diameter (mm)
      95.20
    • Outside Diameter - B (mm)
      14.00
    • Width - A (+/- 0.02inch) (in)
      4.75
    • Inside Diameter (in)
      3.75
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      120.65
    Compare
  • Brand: Cat
    Seal Shape: Type D - Modified Single
    Availability
    Brand
    Cat
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      203.20
    • Inside Diameter (mm)
      177.80
    • Outside Diameter - B (mm)
      14.00
    • Width - A (+/- 0.02inch) (in)
      8.00
    • Inside Diameter (in)
      7.00
    • Outside Diameter - B (in)
      0.55
    • Width - A (+/- 0.508 mm) (mm)
      203.20
    Compare
View local pricing and inventory as well as place orders online.
  • Products
Cat® Press-In Wiper Seals prevent external contaminants from entering the system.
Type A - Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts.
Type B - Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).
Type D - Modified Single
Type E - Angled Single
We carry over 200 outstanding quality Press-In Wiper Seals. Need help? Consult with your nearby Cat Dealer for expert advice on all Cat Parts.