Filter

Valves

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 21

Sort

Name
Relevance
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Solenoid Valve
    Availability
    Brand
    Cat
    • Height (in)
      1.6
    • Length (mm)
      248.92
    • Height (mm)
      40.64
    • Width (mm)
      81.28
    • Length (in)
      9.8
    • Height (in)
      1.6
    • Length (mm)
      248.92
    Compare
  • Brand: Cat
    Exhaust Valve Seat Insert
    Availability
    Brand
    Cat
    • Length (in)
      3.75
    • Height (in)
      0.2
    • Width (mm)
      69.85
    • Length (mm)
      95.25
    • Height (mm)
      5.08
    • Length (in)
      3.75
    • Height (in)
      0.2
    Compare
  • Brand: Cat
    Solenoid Valve
    Availability
    Brand
    Cat
    • Length (in)
      4.2
    • Width (mm)
      66.04
    • Height (in)
      2.1
    • Height (mm)
      53.34
    • Length (mm)
      106.68
    • Length (in)
      4.2
    • Width (mm)
      66.04
    Compare
  • Brand: Cat
    Availability
    Brand
    Cat
    Compare
  • Brand: Cat
    Exhaust Bypass Solenoid Valve
    Availability
    Brand
    Cat
    • Width (mm)
      66.04
    • Height (mm)
      66.04
    • Height (in)
      2.6
    • Length (mm)
      154.94
    • Length (in)
      6.1
    • Width (mm)
      66.04
    • Height (mm)
      66.04
    Compare
  • Brand: Cat
    Solenoid Valve
    Availability
    Brand
    Cat
    • Length (in)
      3.8
    • Height (in)
      1.8
    • Length (mm)
      96.52
    • Width (mm)
      96.52
    • Height (mm)
      45.72
    • Length (in)
      3.8
    • Height (in)
      1.8
    Compare
  • Brand: Cat
    Solenoid Valve
    Availability
    Brand
    Cat
    • Width (mm)
      210.82
    • Height (in)
      4
    • Length (in)
      10.3
    • Height (mm)
      101.6
    • Length (mm)
      261.62
    • Width (mm)
      210.82
    • Height (in)
      4
    Compare
View local pricing and inventory as well as place orders online.