Filter

Cat® Reman Products

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 91

Sort

Name
Relevance
  • Brand: Cat
    Remanufactured 24 Volt Heavy Duty Electric Starting Motor
    Availability
    Brand
    Cat
    • Marine Approved
      No
    • Voltage (volts)
      24
    • Pinion Teeth
      11/12
    • Mount Size (Nose Cone)
      SAE No. 1 Nose housing, 50 mt.
    • Current (Amps)
      115
    • Pinion Pitch
      6/8
    • Marine Approved
      No
    • Voltage (volts)
      24
    Compare
  • Brand: Cat
    Remanufactured 24 Volt 75 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      0, Marine approved
    • Voltage (volts)
      24
    • Brush/Brushless
      Brushless, Brushless
    • Number of Poles
      16, 16
    • Mount Type
      SAE J180, SAE J180, SAE J180
    • Rated Output (amps)
      0, 75
    • Marine Approved
      0, Marine approved
    • Voltage (volts)
      24
    Compare
  • Brand: Cat
    Remanufactured 24 Volt 115 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      No
    • Voltage (volts)
      24
    • Brush/Brushless
      Brush Type
    • Mount Type
      Pad (108 ), Pad, SAE J180
    • Number of Poles
      12
    • Mount Height (mm)
      108
    • Marine Approved
      No
    • Voltage (volts)
      24
    Compare
  • Brand: Cat
    Remanufactured 12 Volt 240 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      No, No
    • Voltage (volts)
      12
    • Brush/Brushless
      Brush Type, Brush Type
    • Mount Type
      SAE J180, Pad (108 mm), Pad, Pad (108 )
    • Mount Height (mm)
      108
    • Number of Poles
      12, 12
    • Marine Approved
      No, No
    • Voltage (volts)
      12
    Compare
  • Brand: Cat
    Remanufactured 12 Volt 90 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      N/A
    • Mounting Type
      DIN
    • Voltage (volts)
      12
    • Brush/Brushless
      Brush Type
    • Mount Type
      DIN
    • Rated Output (amps)
      90
    • Marine Approved
      N/A
    • Mounting Type
      DIN
    Compare
  • Brand: Cat
    Remanufactured 12 Volt 105 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      N/A
    • Voltage (volts)
      12
    • Brush/Brushless
      Brush Type
    • Number of Poles
      12
    • Mount Type
      Spool, Spool (58 ), SAE J180
    • Rated Output (amps)
      105
    • Marine Approved
      N/A
    • Voltage (volts)
      12
    Compare
  • Brand: Cat
    Remanufactured 24 Volt 110 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      N/A, N/A
    • Voltage (volts)
      24
    • Brush/Brushless
      N/A, N/A
    • Mount Type
      N/A, N/A
    • Rated Output (amps)
      110, 110
    • Number of Poles
      N/A, N/A
    • Marine Approved
      N/A, N/A
    • Voltage (volts)
      24
    Compare
  • Brand: Cat
    Remanufactured 12 Volt 100 Amps Heavy Duty Alternator
    Availability
    Brand
    Cat
    • Marine Approved
      N/A
    • Mounting Type
      Pad (Special)
    • Voltage (volts)
      12
    • Brush/Brushless
      Brush Type
    • Mount Type
      Pad (Special)
    • Number of Poles
      12
    • Marine Approved
      N/A
    • Mounting Type
      Pad (Special)
    Compare
View local pricing and inventory as well as place orders online.
  • Products
  • Sustainability
  • Reference

Good for Customers

Cat® Remanufactured Parts and Components provide same-as-new performance and reliability at a fraction of the cost of new parts-while reducing the negative impact on the environment. And over-the-counter availability gives you more options at repair and overhaul time. The results are maximum productivity and lower costs.

Good for Business

The remanufacturing program is based on an exchange system whereby you return a used component (core) in return for our remanufactured products. Reman options are one more way we support your equipment and help you lower owning and operating costs.

Good for the Environment

Because we are in the business of returning end-of-life components to same-as-new condition, we reduce waste and minimize the need for raw material to produce new parts. Through remanufacturing, we make one of the greatest contributions to sustainable development—keeping nonrenewable resources in circulation for multiple lifetimes.

Sustainability

Remanufacturing is the process of returning end-of-life products to the same condition as when that product was originally manufactured, in a manufacturing environment. Products are returned to the original "same-as-new" condition or sometimes better in terms of durability, life span and performance.

Cat Reman Sustainability Highlights:

  • 2+ million "cores' returned in 2010
  • 134 million lbs material remanufactured or recycled per year
  • Recycle 200,000 lbs cardboard, 3.4 million lbs wood annually
  • Preservation of ~85% of original energy "value add"
  • Approaching "zero landfill" status