Filter

Special Application Sockets

Find parts for your equipment
Filter
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Availability
    Brand
    Cat
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Hex Size(mm)
      0, 3.5 in
    • Use(in)
      For 3.5 9V-6563 Stake Nut on D25C (9YC455-Up), D35C (2GD87-Up), D35HP (3FD67-Up), D350C (8XC170-Up), D400 (1MD105-Up) Articulated Dump Trucks; 528 Skidders; 613, 613B, 613C Scrapers; 814B Wheel Tractors; 815B, 816B Compactors; 950B, 950E, 966D, 966E Wheel Loaders, 0
    • Hex Size(in)
      0, 3.5 in
    • Usable Depth(in)
      6.3, 0
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Hex Size(mm)
      0, 3.5 in
    Compare
  • Availability
    Brand
    Cat
    • Overall Length(in)
      0, 47.9 mm (1.9 in)
    • Overall Length(mm)
      47.9 mm (1.9 in), 0
    • Warranty
      Lifetime, 0
    • Drive
      1/4 in, 0
    • Hex Size(mm)
      5.0 mm, 0
    • Hex Size(in)
      0, 5.0 mm
    • Overall Length(in)
      0, 47.9 mm (1.9 in)
    • Overall Length(mm)
      47.9 mm (1.9 in), 0
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      Lifetime, 0
    • Overall Length(in)
      0, 53.18 mm (2 3/32 in)
    • Overall Length(mm)
      0, 53.18 mm (2 3/32 in)
    • Hex Size(mm)
      0, 3/8 in
    • Square Drive(in)
      3/8, 0
    • Hex Size(in)
      0, 3/8 in
    • Warranty
      Lifetime, 0
    • Overall Length(in)
      0, 53.18 mm (2 3/32 in)
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      See individual part number, 0
    • Overall Length(in)
      0, 53.18 (2.09 in)
    • Overall Length(mm)
      0, 53.18 (2.09 in)
    • Hex Size(mm)
      0, 1/2 in
    • Replacement Bit
      0, 214-7321
    • Square Drive(in)
      0, 1/2
    • Warranty
      See individual part number, 0
    • Overall Length(in)
      0, 53.18 (2.09 in)
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Hex Size(mm)
      0, 2.6 in
    • Hex Size(in)
      0, 2.6 in
    • Usable Depth(in)
      4.5, 0
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Hex Size(mm)
      0, 2.6 in
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      Lifetime, 0
    • Use(in)
      Assembly and disassembly of TORX T-50 fasteners on cab door strikers, 0
    • Size (mm)
      0, 3/8 in square drive
    • Size(in)
      0, 3/8 in square drive
    • Warranty
      Lifetime, 0
    • Use(in)
      Assembly and disassembly of TORX T-50 fasteners on cab door strikers, 0
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      See individual part number, 0
    • Overall Length(in)
      0, 52.39 (2.06 in)
    • Overall Length(mm)
      0, 52.39 (2.06 in)
    • Hex Size(mm)
      0, 1/8 in
    • Replacement Bit
      0, 2P-8269
    • Square Drive(in)
      0, 3/8
    • Warranty
      See individual part number, 0
    • Overall Length(in)
      0, 52.39 (2.06 in)
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Length (mm)
      103 mm overall length
    • Size (mm)
      1/2 in drive, 13/16 in, 6 point hex, 0
    • Size(in)
      1/2 in drive, 13/16 in, 6 point hex, 0
    • Length (in)
      0, 103 mm overall length
    • Warranty
      Caterpillar® Standard Warranty, 6 Months, 0
    • Length (mm)
      103 mm overall length
    Compare
  • Availability
    Brand
    Cat
    • Overall Length(in)
      0, 93.7 mm (3.7 in)
    • Overall Length(mm)
      0, 93.7 mm (3.7 in)
    • Warranty
      0, See individual part number
    • Drive
      1/2 in, 0
    • Hex Size(mm)
      0, 17.0 mm
    • Hex Size(in)
      0, 17.0 mm
    • Overall Length(in)
      0, 93.7 mm (3.7 in)
    • Overall Length(mm)
      0, 93.7 mm (3.7 in)
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      0, Lifetime
    • Overall Length(in)
      0, 47.63 mm (1 7/8 in)
    • Overall Length(mm)
      0, 47.63 mm (1 7/8 in)
    • Hex Size(mm)
      0, 5/32 in
    • Square Drive(in)
      0, 1/4
    • Hex Size(in)
      5/32 in, 0
    • Warranty
      0, Lifetime
    • Overall Length(in)
      0, 47.63 mm (1 7/8 in)
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      Lifetime, 0
    • Overall Length(in)
      52.5 mm (2.1 in), 0
    • Overall Length(mm)
      0, 52.5 mm (2.1 in)
    • Bit Length(mm)
      0, 25.6
    • Drive
      3/8 in, 0
    • Hex Size(mm)
      0, 8.0 mm
    • Warranty
      Lifetime, 0
    • Overall Length(in)
      52.5 mm (2.1 in), 0
    Compare
  • Availability
    Brand
    Cat
    • Warranty
      0, Lifetime
    • Use(in)
      Removal of shaft seal and bearg retaer fasteners TORX T-30 on 16G Motor Grader circle drive motor, 0
    • Size(in)
      0, 3/8 in square drive
    • Size (mm)
      0, 3/8 in square drive
    • Warranty
      0, Lifetime
    • Use(in)
      Removal of shaft seal and bearg retaer fasteners TORX T-30 on 16G Motor Grader circle drive motor, 0
    Compare
View local pricing and inventory as well as place orders online.