Filter

Nuts

Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Track Nut
    Availability
    Brand
    Cat
    • Nut Type
      Track Nuts, 0
    • Thread Size (dia x pitch) (mm)
      0, M22 × 1.50
    • Engineering Design Control Code
      A516
    • Unit of Measurement
      0, Metric
    • Model
      330, 345, 350 D6R SystemOneTM, 0
    • Nut Height - 2 (mm)
      22, 0
    • Nut Type
      Track Nuts, 0
    • Thread Size (dia x pitch) (mm)
      0, M22 × 1.50
    Compare
  • Track Nut
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (dia x pitch) (mm)
      M16 x 2.00, 0
    • Engineering Design Control Code
      A516
    • Nut Height - 2 (mm)
      14.8, 0
    • Nut Width - 3 (mm)
      24, 0
    • Thread
      Coarse Thread UNC, 0
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (dia x pitch) (mm)
      M16 x 2.00, 0
    Compare
  • Track Nut
    Availability
    Brand
    Cat
    • Nut Type
      Track Nuts, 0
    • Thread Size (in - tpi) (in)
      1 - 14
    • Unit of Measurement
      0, Inch
    • Model
      D9, 594, 245, 0
    • Nut Height - 2 (in)
      0, 1
    • Nut Height - 2 (mm)
      0, 25.4
    • Nut Type
      Track Nuts, 0
    • Thread Size (in - tpi) (in)
      1 - 14
    Compare
  • Metric
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (dia x pitch) (mm)
      0, M20 × 2.50
    • Unit of Measurement
      0, Metric
    • Thread
      Coarse Thread UNC, 0
    • Engineering Design Control Code
      A516
    • Nut Height - 2 (mm)
      18.00, 0
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (dia x pitch) (mm)
      0, M20 × 2.50
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Cutting Edge Nuts, 0
    • Thread Size (in - tpi) (in)
      1/2 - 20
    • Unit of Measurement
      Inch, 0
    • Nut Height - 2 (in)
      0, 0.44
    • Nut Width - 3 (in)
      3/4, 0
    • Nut Type
      Cutting Edge Nuts, 0
    • Thread Size (in - tpi) (in)
      1/2 - 20
    Compare
  • Track Nut
    Availability
    Brand
    Cat
    • Nut Type
      0, Track Nuts
    • Thread Size (dia x pitch) (mm)
      M16 × 1.50, 0
    • Engineering Design Control Code
      A516
    • Unit of Measurement
      Metric, 0
    • Model
      311, 312, 313, 314, E110, E110B, E120B, E120, 0
    • Nut Height - 2 (mm)
      16, 0
    • Nut Type
      0, Track Nuts
    • Thread Size (dia x pitch) (mm)
      M16 × 1.50, 0
    Compare
  • Track Nut
    Availability
    Brand
    Cat
    • Nut Type
      0, Hex Head Self-Locking Nuts
    • Thread Size (in - tpi) (in)
      0, 3/8 - 16
    • Unit of Measurement
      Inch, 0
    • Hardened
      0, Yes
    • Nut Width - 3 (in)
      0, 9/16
    • Nut Height - 2 (in)
      0.33, 0
    • Nut Type
      0, Hex Head Self-Locking Nuts
    • Thread Size (in - tpi) (in)
      0, 3/8 - 16
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (in - tpi) (in)
      1 1/2 - 6
    • Unit of Measurement
      0, Inch
    • Hardened
      0, Yes
    • Nut Height - 2 (in)
      0, 1.28
    • Nut Width - 3 (in)
      0, 2 1/4
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (in - tpi) (in)
      1 1/2 - 6
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (in - tpi) (in)
      5/8 - 18
    • Unit of Measurement
      Inch, 0
    • Hardened
      Yes, 0
    • Nut Height - 2 (in)
      0.55, 0
    • Nut Width - 3 (in)
      15/16, 0
    • Nut Type
      Hex Head Nuts, 0
    • Thread Size (in - tpi) (in)
      5/8 - 18
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Self-Locking Nuts, 0
    • Thread Size (in - tpi) (in)
      3/4 - 10, 0
    • Unit of Measurement
      0, Inch
    • Nut Height - 2 (in)
      0.64, 0
    • Nut Width - 3 (in)
      1 1/8, 0
    • Thread
      Coarse Thread UNC, 0
    • Nut Type
      Hex Head Self-Locking Nuts, 0
    • Thread Size (in - tpi) (in)
      3/4 - 10, 0
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Hex Head Hex Jam Nuts, 0
    • Thread Size (in - tpi) (in)
      9/16 - 12
    • Unit of Measurement
      Inch, 0
    • Hardened
      0, No
    • Nut Height - 2 (in)
      0, 0.31
    • Nut Width - 3 (in)
      0, 7/8
    • Nut Type
      Hex Head Hex Jam Nuts, 0
    • Thread Size (in - tpi) (in)
      9/16 - 12
    Compare
  • Inch
    Availability
    Brand
    Cat
    • Nut Type
      Track Nuts
    • Thread Size (in - tpi) (in)
      1 - 14
    • Unit of Measurement
      Inch
    • Nut Height - 2 (mm)
      39.8
    • Nut Height - 2 (in)
      1.57
    • Model
      D9T, D9R, D9N
    • Nut Type
      Track Nuts
    • Thread Size (in - tpi) (in)
      1 - 14
    Compare
View local pricing and inventory as well as place orders online.
{imgAlt}

We make finding the required threaded nuts, coarse or fine, easy with our wide selection of hardware nuts in various sizes, finishes and grades.

Cat® Nut Types:

  • Inch
  • Metric
  • Self-Locking
  • Self-Locking with Plastic Insert
  • Hex Jam
  • Track
  • Cutting Edge
  • Wing

Matched Hardware System | Nuts, Bolts and Washers

Cat nuts and matching hardened bolts and washers form a matched hardware system that creates consistently high clamp loads.