Filter

Plastic Backup Rings – Split

Find parts for your equipment
Filter
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 9.38
    • Cross Section Width (mm)
      3, 0
    • Cross Section Height (mm)
      14.2, 0
    • Cross Section Width (in)
      0, 0.12
    • Cross Section Height (in)
      0.56, 0
    • Material
      Nylon Plastic
    • Inside Diameter (in)
      0, 9.38
    • Cross Section Width (mm)
      3, 0
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Grove Width (mm)
      0.35, 0
    • Inside Diameter (in)
      0, 2.72
    • Grove Width (in)
      9.00, 0
    • Cross Section Height (mm)
      0, 5
    • Cross Section Width (mm)
      0, 8
    • Cross Section Width (in)
      0.31, 0
    • Grove Width (mm)
      0.35, 0
    • Inside Diameter (in)
      0, 2.72
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Grove Width (mm)
      0.35, 0
    • Inside Diameter (in)
      0, 3.31
    • Grove Width (in)
      0, 9.00
    • Cross Section Height (mm)
      0, 5
    • Cross Section Width (mm)
      0, 8
    • Cross Section Height (in)
      0, 0.2
    • Grove Width (mm)
      0.35, 0
    • Inside Diameter (in)
      0, 3.31
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Grove Width (mm)
      0, 0.35
    • Inside Diameter (in)
      4.33, 0
    • Grove Width (in)
      0, 9.00
    • Cross Section Height (mm)
      5, 0
    • Cross Section Width (mm)
      0, 8
    • Cross Section Height (in)
      0, 0.2
    • Grove Width (mm)
      0, 0.35
    • Inside Diameter (in)
      4.33, 0
    Compare
  • Ring
    Availability
    Brand
    Cat
    • Width - A (± 0.03 in) (in)
      0.32, 0
    • Inside Diameter (in)
      0, 4.8
    • Outside Diameter (in)
      0, 5.12
    • Width - A (± 0.03 in) (mm)
      8.25, 0
    • Outside Diameter (mm)
      0, 130.00
    • Cross Section Width (mm)
      7.9, 0
    • Width - A (± 0.03 in) (in)
      0.32, 0
    • Inside Diameter (in)
      0, 4.8
    Compare
  • Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 4.73
    • Engineering Design Control Code
      J408
    • Cross Section Width (mm)
      1.9, 0
    • Cross Section Height (mm)
      4.8, 0
    • Cross Section Height (in)
      0, 0.19
    • Cross Section Width (in)
      0, 0.07
    • Inside Diameter (in)
      0, 4.73
    • Engineering Design Control Code
      J408
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Grove Width (mm)
      0.28, 0
    • Inside Diameter (in)
      0, 1.93
    • Grove Width (in)
      7.00, 0
    • Cross Section Height (mm)
      3, 0
    • Cross Section Width (mm)
      0, 6
    • Cross Section Height (in)
      0.12, 0
    • Grove Width (mm)
      0.28, 0
    • Inside Diameter (in)
      0, 1.93
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 6.03
    • Cross Section Width (mm)
      10, 0
    • Cross Section Height (mm)
      6, 0
    • Cross Section Width (in)
      0, 0.39
    • Cross Section Height (in)
      0, 0.23
    • Material
      Plastic - Fabric Phenolic Laminate
    • Inside Diameter (in)
      0, 6.03
    • Cross Section Width (mm)
      10, 0
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      7.09, 0
    • Inside Diameter (mm)
      180.1, 0
    • Cross Section Width (mm)
      0, 4.6
    • Cross Section Height (mm)
      5.2, 0
    • Cross Section Height (in)
      0, 0.21
    • Cross Section Width (in)
      0, 0.18
    • Inside Diameter (in)
      7.09, 0
    • Inside Diameter (mm)
      180.1, 0
    Compare
  • Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 5.79
    • Cross Section Height (mm)
      0, 2.7
    • Cross Section Width (mm)
      1.2, 0
    • Cross Section Height (in)
      0, 0.11
    • Cross Section Width (in)
      0, 0.05
    • Material
      PTFE - Polytetrafluoroethylene
    • Inside Diameter (in)
      0, 5.79
    • Cross Section Height (mm)
      0, 2.7
    Compare
  • Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 8.26
    • Cross Section Height (mm)
      0, 5.1
    • Cross Section Width (mm)
      0, 1.9
    • Cross Section Width (in)
      0, 0.07
    • Cross Section Height (in)
      0.2, 0
    • Material
      Nylon Plastic
    • Inside Diameter (in)
      0, 8.26
    • Cross Section Height (mm)
      0, 5.1
    Compare
  • Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      2.12, 0
    • Inside Diameter (mm)
      53.8, 0
    • Cross Section Width (mm)
      0, 1.2
    • Cross Section Height (mm)
      0, 2
    • Cross Section Width (in)
      0, 0.05
    • Cross Section Height (in)
      0, 0.08
    • Inside Diameter (in)
      2.12, 0
    • Inside Diameter (mm)
      53.8, 0
    Compare
View local pricing and inventory as well as place orders online.