Filter

Rubber Backup Rings

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 212

Sort

Name
Relevance
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Dash Size (in)
      227
    • Inside Diameter (mm)
      54.5
    • Inside Diameter (in)
      2.15
    • Cross Section Width (in)
      0.04
    • Cross Section Height (mm)
      3
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Dash Size (in)
      227
    • Inside Diameter (mm)
      54.5
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      205.6
    • Inside Diameter (in)
      8.1
    • Cross Section Height (mm)
      4.4
    • Prop65warning
      Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material
      Urethane Rubber
    • Inside Diameter (mm)
      205.6
    • Inside Diameter (in)
      8.1
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      64
    • Inside Diameter (in)
      2.52
    • Cross Section Height (in)
      0.18
    • Cross Section Width (mm)
      1.9
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Prop65warning
      This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Inside Diameter (mm)
      64
    • Inside Diameter (in)
      2.52
    Compare
  • Brand: Cat
    Backup Washer
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      17.9
    • Inside Diameter (in)
      0.7
    • Prop65warning
      Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    • Cross Section Width (mm)
      1.1
    • Cross Section Height (mm)
      1.3
    • Cross Section Width (in)
      0.04
    • Inside Diameter (mm)
      17.9
    • Inside Diameter (in)
      0.7
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Dash Size (in)
      164
    • Inside Diameter (mm)
      159.2
    • Inside Diameter (in)
      6.27
    • Cross Section Height (in)
      0.09
    • Cross Section Width (mm)
      1.1
    • Material
      NBR - Nitrile
    • Dash Size (in)
      164
    • Inside Diameter (mm)
      159.2
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Dash Size (in)
      244
    • Inside Diameter (mm)
      107.5
    • Inside Diameter (in)
      4.23
    • Cross Section Width (mm)
      1.1
    • Prop65warning
      Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Cross Section Height (in)
      0.11
    • Dash Size (in)
      244
    • Inside Diameter (mm)
      107.5
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Dash Size (in)
      233
    • Inside Diameter (mm)
      73.2
    • Inside Diameter (in)
      2.88
    • Cross Section Width (mm)
      1.1
    • Cross Section Width (in)
      0.04
    • Cross Section Height (in)
      0.12
    • Dash Size (in)
      233
    • Inside Diameter (mm)
      73.2
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      224.8
    • Inside Diameter (in)
      8.85
    • Prop65warning
      Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Cross Section Width (mm)
      1.5
    • Cross Section Height (in)
      0.17
    • Material
      Urethane Rubber
    • Inside Diameter (mm)
      224.8
    • Inside Diameter (in)
      8.85
    Compare
View local pricing and inventory as well as place orders online.