Filter

Bulk Seals

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 616

Sort

Name
Relevance
  • Bulk Seal
    Availability
    Brand
    Cat
    Compare
  • Availability
    Brand
    Cat
    Compare
  • Availability
    Brand
    Cat
    Compare
  • Seal
    Availability
    Brand
    Cat
    • Material
      EPDM - Ethylene Propylene Diene Modified
    • Overall Width (mm)
      200
    • Overall Height (in)
      5.91
    • Overall Height (mm)
      150
    • Design Type
      Quarter Round Profile
    • Material Description
      EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    • Material
      EPDM - Ethylene Propylene Diene Modified
    • Overall Width (mm)
      200
    Compare
  • Guard
    Availability
    Brand
    Cat
    • Design Type
      Clip-over Edge
    • Overall Width (mm)
      124
    • Overall Height (mm)
      150
    • Overall Height (in)
      5.91
    • Design Type
      Clip-over Edge
    • Overall Width (mm)
      124
    Compare
  • Bulk Seal
    Availability
    Brand
    Cat
    • Overall Width (mm)
      127
    • Overall Height (mm)
      206
    • Material Description
      CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
    • Design Type
      Rectangular with Side Bulb
    • Overall Height (in)
      8.11
    • Material
      CR - Chloroprene Expanded Rubber
    • Overall Width (mm)
      127
    • Overall Height (mm)
      206
    Compare
  • Glazing Seal
    Availability
    Brand
    Cat
    • Material
      Rubber
    • Adhesive
      No
    • Cross Section Width (mm)
      380
    • Cross Section Width (in)
      14.96
    • Cross Section Thickness (in)
      0.39
    • Cross Section Thickness (mm)
      10
    • Material
      Rubber
    • Adhesive
      No
    Compare
  • Bulk Seal
    Availability
    Brand
    Cat
    • Design Type
      Channel with Side Bulb
    • Overall Height (mm)
      381
    • Overall Width (mm)
      381
    • Material
      Rubber
    • Overall Height (in)
      15
    • Design Type
      Channel with Side Bulb
    • Overall Height (mm)
      381
    Compare
View local pricing and inventory as well as place orders online.