Filter

O-Rings

Find parts for your equipment
Filter
1
Showing 8 of 3,874
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 3,874

Sort

Name
Relevance
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      24.7
    • Inside Diameter (in)
      0.97
    • Seal Inside Diameter (mm)
      24.70
    • Applications
      Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Not Compatible With
      Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Temperature (°C)
      -40 - 100
    • Inside Diameter (mm)
      24.7
    • Inside Diameter (in)
      0.97
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      55
    • Dash Size (in)
      139
    • Inside Diameter (in)
      2.17
    • Seal Inside Diameter (mm)
      55.24
    • Seal/O-Ring Type
      Standard
    • Material
      NBR - Nitrile, NBR (75)
    • Inside Diameter (mm)
      55
    • Dash Size (in)
      139
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      29.7
    • Dash Size (in)
      217
    • Inside Diameter (in)
      1.17
    • Seal Inside Diameter (mm)
      29.70
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Coating
      None
    • Inside Diameter (mm)
      29.7
    • Dash Size (in)
      217
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      44
    • Inside Diameter (in)
      1.72
    • Seal Inside Diameter (mm)
      43.70
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Prop65warning
      This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Inside Diameter (mm)
      44
    • Inside Diameter (in)
      1.72
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      45
    • Inside Diameter (in)
      1.76
    • Seal Inside Diameter (mm)
      44.70
    • Material
      NBR - Nitrile, NBR (90)
    • Primary Sealing Material
      Rubber
    • Coating
      None
    • Inside Diameter (mm)
      45
    • Inside Diameter (in)
      1.76
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      20
    • Dash Size (in)
      211
    • Inside Diameter (in)
      0.8
    • Seal Inside Diameter (mm)
      20.22
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Material
      FKM (75), FKM - Fluoroelastomer
    • Inside Diameter (mm)
      20
    • Dash Size (in)
      211
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      60
    • Dash Size (in)
      036
    • Inside Diameter (in)
      2.36
    • Seal Inside Diameter (mm)
      60.05
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Coating
      None
    • Inside Diameter (mm)
      60
    • Dash Size (in)
      036
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      41.7
    • Inside Diameter (in)
      1.64
    • Seal Inside Diameter (mm)
      41.70
    • Cross Section Diameter (in)
      0.14
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Material
      NBR - Nitrile, NBR (75)
    • Inside Diameter (mm)
      41.7
    • Inside Diameter (in)
      1.64
    Compare
View local pricing and inventory as well as place orders online.