Filter

Outer Diameter Controlled O-Rings

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 122

Sort

Name
Relevance
  • Brand: Cat
    Seal
    Availability
    Brand
    Cat
    • Cross Section Diameter (mm)
      1.8
    • Material Description
      XNBR has excellent abrasion and cut resistance, and works well in Air, Engine Oil, Diesel Fuel and Coolant applications. It should not be used in applications with continuous shaft revolution.
    • Cross Section Diameter (in)
      0.07
    • Outside Diameter (mm)
      76.2
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material
      XNBR - Carboxylated Nitrile
    • Cross Section Diameter (mm)
      1.8
    • Material Description
      XNBR has excellent abrasion and cut resistance, and works well in Air, Engine Oil, Diesel Fuel and Coolant applications. It should not be used in applications with continuous shaft revolution.
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Material
      NBR - Nitrile
    • Cross Section Diameter (in)
      0.07
    • Cross Section Diameter (mm)
      1.9
    • Outside Diameter (in)
      0.34
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material
      NBR - Nitrile
    • Cross Section Diameter (in)
      0.07
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Outside Diameter (mm)
      49
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material
      Rubber
    • Cross Section Diameter (in)
      0.08
    • Cross Section Diameter (mm)
      2
    • Coating
      None
    • Outside Diameter (mm)
      49
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Outside Diameter (mm)
      85
    • Material
      Rubber
    • Coating
      None
    • Cross Section Diameter (mm)
      3
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Outside Diameter (in)
      3.35
    • Outside Diameter (mm)
      85
    • Material
      Rubber
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Cross Section Diameter (mm)
      1.8
    • Coating
      PTFE - Polytetrafluoroethylene
    • Outside Diameter (in)
      0.51
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Material
      FKM - Fluoroelastomer
    • Outside Diameter (mm)
      12.8
    • Cross Section Diameter (mm)
      1.8
    • Coating
      PTFE - Polytetrafluoroethylene
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Coating
      None
    • Material
      Rubber
    • Outside Diameter (in)
      0.91
    • Cross Section Diameter (mm)
      1.6
    • Outside Diameter (mm)
      23
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Coating
      None
    • Material
      Rubber
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Outside Diameter (in)
      0.6
    • Material
      Rubber
    • Coating
      None
    • Outside Diameter (mm)
      15.3
    • Cross Section Diameter (mm)
      2.6
    • Cross Section Diameter (in)
      0.1
    • Outside Diameter (in)
      0.6
    • Material
      Rubber
    Compare
  • Brand: Cat
    O-ring
    Availability
    Brand
    Cat
    • Cross Section Diameter (in)
      0.09
    • Material
      Rubber
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Coating
      None
    • Outside Diameter (mm)
      64.4
    • Cross Section Diameter (mm)
      2.4
    • Cross Section Diameter (in)
      0.09
    • Material
      Rubber
    Compare
View local pricing and inventory as well as place orders online.