Filter

Standard O-Rings

Find parts for your equipment
Filter
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      69.60, 0
    • Inside Diameter (in)
      2.74, 0
    • Material
      0, NBR (90), NBR - Nitrile
    • Cross Section Diameter (mm)
      5.70 mm, 0, 5.7
    • Cross Section Diameter (in)
      0.22, 0
    • Application(s)
      0, Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Seal Inside Dia (mm)
      69.60, 0
    • Inside Diameter (in)
      2.74, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      129.60, 0
    • Inside Diameter (in)
      0, 5.1
    • Material
      0, NBR (90), NBR - Nitrile
    • Cross Section Diameter (mm)
      0, 5.7, 5.70 mm
    • Cross Section Diameter (in)
      0.22, 0
    • Application(s)
      Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals, 0
    • Seal Inside Dia (mm)
      129.60, 0
    • Inside Diameter (in)
      0, 5.1
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      69.40, 0
    • Inside Diameter (in)
      0, 2.73
    • Material
      NBR (90), NBR - Nitrile
    • Cross Section Diameter (mm)
      0, 3.10 mm, 3.1
    • Cross Section Diameter (in)
      0.12, 0
    • Application(s)
      Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals, 0
    • Seal Inside Dia (mm)
      69.40, 0
    • Inside Diameter (in)
      0, 2.73
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      0, 16.36
    • Inside Diameter (in)
      0.64, 0
    • Dash Size(in)
      908, 0
    • Material
      FKM (90), 0, FKM - Fluoroelastomer
    • Cross Section Diameter (mm)
      0, 2.2, 2.21 mm
    • Cross Section Diameter (in)
      0, 0.09
    • Seal Inside Dia (mm)
      0, 16.36
    • Inside Diameter (in)
      0.64, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      69.44, 0
    • Inside Diameter (in)
      2.73, 0
    • Dash Size(in)
      232, 0
    • Material
      HNBR (78), HNBR - Hydrogenated Nitrile
    • Cross Section Diameter (mm)
      3.5, 0, 3.53 mm
    • Cross Section Diameter (in)
      0, 0.14
    • Seal Inside Dia (mm)
      69.44, 0
    • Inside Diameter (in)
      2.73, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      238.23, 0
    • Inside Diameter (in)
      0, 9.38
    • Material
      Silicone (70), VMQ - Silicone
    • Engineering Design Control Code
      A623
    • Cross Section Diameter (mm)
      3.5, 3.53 mm, 0
    • Cross Section Diameter (in)
      0, 0.14
    • Seal Inside Dia (mm)
      238.23, 0
    • Inside Diameter (in)
      0, 9.38
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      120.24, 0
    • Inside Diameter (in)
      0, 4.73
    • Dash Size(in)
      0, 248
    • Material
      NBR (90), NBR - Nitrile
    • Cross Section Diameter (mm)
      3.53 mm, 0, 3.5
    • Cross Section Diameter (in)
      0.14, 0
    • Seal Inside Dia (mm)
      120.24, 0
    • Inside Diameter (in)
      0, 4.73
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      0, 66.27
    • Inside Diameter (in)
      2.61, 0
    • Dash Size(in)
      231, 0
    • Material
      0, NBR (90), NBR - Nitrile
    • Cross Section Diameter (mm)
      3.5, 0, 3.53 mm
    • Cross Section Diameter (in)
      0.14, 0
    • Seal Inside Dia (mm)
      0, 66.27
    • Inside Diameter (in)
      2.61, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      135.89, 0
    • Inside Diameter (in)
      5.35, 0
    • Dash Size(in)
      432, 0
    • Material
      FKM (75), FKM - Fluoroelastomer
    • Cross Section Diameter (mm)
      7, 6.99 mm, 0
    • Cross Section Diameter (in)
      0.28, 0
    • Seal Inside Dia (mm)
      135.89, 0
    • Inside Diameter (in)
      5.35, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Seal Inside Dia (mm)
      317.91, 0
    • Inside Diameter (in)
      0, 12.52
    • Material
      Silicone (70), VMQ - Silicone
    • Cross Section Diameter (mm)
      3.53 mm, 3.5, 0
    • Cross Section Diameter (in)
      0.14, 0
    • Application(s)
      0, Electrical system seals; High temperature air seals; High temperature static grease seals
    • Seal Inside Dia (mm)
      317.91, 0
    • Inside Diameter (in)
      0, 12.52
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 2.76
    • Cross Section Diameter (mm)
      0, 5
    • Cross Section Diameter (in)
      0, 0.2
    • Material
      TPU - Polyurethane
    • Coating
      0, None
    • Inside Diameter (mm)
      0, 70
    • Inside Diameter (in)
      0, 2.76
    • Cross Section Diameter (mm)
      0, 5
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      4.33, 0
    • Cross Section Diameter (mm)
      0, 5
    • Cross Section Diameter (in)
      0.2, 0
    • Material
      TPU - Polyurethane
    • Coating
      0, None
    • Material Description
      0, TPU has excellent abrasion and cut resistance, and performs well in Air applications. It also works in Engine Oil, Diesel Fuel and Coolant applications. Do not use with water-soluble fluids. TPU should not be used in high temperature applications.
    • Inside Diameter (in)
      4.33, 0
    • Cross Section Diameter (mm)
      0, 5
    Compare
View local pricing and inventory as well as place orders online.