Filter

Seals for Fuel Systems

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 24

Sort

Name
Relevance
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.3
    • Inside Diameter (mm)
      32.9
    • Cross Section Diameter (in)
      0.14
    • Cross Section Diameter (mm)
      3.5
    • Material
      FKM - Fluoroelastomer
    • Coating
      None
    • Inside Diameter (in)
      1.3
    • Inside Diameter (mm)
      32.9
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      3.48
    • Dash Size (in)
      238
    • Inside Diameter (mm)
      88.5
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Inside Diameter (in)
      3.48
    • Dash Size (in)
      238
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0.99
    • Inside Diameter (mm)
      25.1
    • Cross Section Diameter (in)
      0.07
    • Material
      FKM - Fluoroelastomer
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Diameter (mm)
      1.8
    • Inside Diameter (in)
      0.99
    • Inside Diameter (mm)
      25.1
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      2.61
    • Dash Size (in)
      38
    • Inside Diameter (mm)
      66.4
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in)
      0.07
    • Inside Diameter (in)
      2.61
    • Dash Size (in)
      38
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.28
    • Inside Diameter (mm)
      32.5
    • Material Description
      TFEP is excellent in Coolant/Urea applications, and also works well in Air, Engine Oil, Diesel Fuel, Hydraulic Oil, and Automatic Transmission Fluid. TFEP has good abrasion and cut resistance.
    • Cross Section Diameter (mm)
      2.6
    • Material
      TFEP - Tetrafluoroethylenepropylene
    • Cross Section Diameter (in)
      0.1
    • Inside Diameter (in)
      1.28
    • Inside Diameter (mm)
      32.5
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Seal Inside Diameter (mm)
      35.00
    • Inside Diameter (in)
      1.38
    • Inside Diameter (mm)
      35
    • Cross Section Diameter (mm)
      4.00
    • Temperature (°C)
      -40 - 175
    • Cross Section Diameter (in)
      0.16
    • Seal Inside Diameter (mm)
      35.00
    • Inside Diameter (in)
      1.38
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Seal Inside Diameter (mm)
      29.82
    • Inside Diameter (in)
      1.17
    • Dash Size (in)
      123
    • Inside Diameter (mm)
      29.8
    • Material
      FKM (75), FKM - Fluoroelastomer
    • Cross Section Diameter (mm)
      2.62
    • Seal Inside Diameter (mm)
      29.82
    • Inside Diameter (in)
      1.17
    Compare
  • Brand: Cat
    Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.42
    • Inside Diameter (mm)
      36.1
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Diameter (in)
      0.14
    • Cross Section Diameter (mm)
      3.5
    • Inside Diameter (in)
      1.42
    • Inside Diameter (mm)
      36.1
    Compare
View local pricing and inventory as well as place orders online.