Filter

Rectangular Seals & Rings

Find parts for your equipment
Filter
1
Showing 8 of 1,145
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 1,145

Sort

Name
Relevance
  • Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      6.5
    • Inside Diameter (mm)
      165
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Height (in)
      0.67
    • Cross Section Height (mm)
      17
    • Material Description
      Polyester Rubber is used primarily in applications requiring resistance to petroleum-based fluids and high load/impact capacity.
    • Inside Diameter (in)
      6.5
    • Inside Diameter (mm)
      165
    Compare
  • Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      5.05
    • Inside Diameter (mm)
      128.2
    • Material
      PTFE - Polytetrafluoroethylene
    • Cross Section Width (mm)
      9.3
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Inside Diameter (in)
      5.05
    • Inside Diameter (mm)
      128.2
    Compare
  • Seal Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      2
    • Inside Diameter (mm)
      50.8
    • Material
      NBR - Nitrile
    • Cross Section Width (in)
      0.06
    • Cross Section Height (mm)
      1.6
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Inside Diameter (in)
      2
    • Inside Diameter (mm)
      50.8
    Compare
  • Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      5
    • Inside Diameter (mm)
      127
    • Cross Section Width (mm)
      3.2
    • Cross Section Width (in)
      0.13
    • Cross Section Height (mm)
      3.6
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Inside Diameter (in)
      5
    • Inside Diameter (mm)
      127
    Compare
  • Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      4.8
    • Inside Diameter (mm)
      121.8
    • Cross Section Height (in)
      0.19
    • Cross Section Width (mm)
      3
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Height (mm)
      4.8
    • Inside Diameter (in)
      4.8
    • Inside Diameter (mm)
      121.8
    Compare
  • Dust Ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      3.43
    • Inside Diameter (mm)
      87
    • Cross Section Width (in)
      0.24
    • Cross Section Width (mm)
      6
    • Cross Section Height (mm)
      4
    • Material
      PTFE - Polytetrafluoroethylene
    • Inside Diameter (in)
      3.43
    • Inside Diameter (mm)
      87
    Compare
  • Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.61
    • Inside Diameter (mm)
      41
    • Cross Section Width (in)
      0.12
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Height (mm)
      15
    • Cross Section Width (mm)
      3
    • Inside Diameter (in)
      1.61
    • Inside Diameter (mm)
      41
    Compare
  • Face Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0.33
    • Inside Diameter (mm)
      8.4
    • Cross Section Width (in)
      0.04
    • Cross Section Width (mm)
      1
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material Description
      NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Inside Diameter (in)
      0.33
    • Inside Diameter (mm)
      8.4
    Compare
View local pricing and inventory as well as place orders online.