Filter

Seals for Fuel Systems

Find parts for your equipment
Filter
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance

Sort

Name
Relevance
  • Fuel System Seal
    Availability
    Brand
    Cat
    • Dash Size(in)
      238, 0
    • Inside Diameter (in)
      3.48, 0
    • Inside Diameter (mm)
      88.5, 0
    • Cross Section Diameter (mm)
      3.5, 0
    • Cross Section Diameter (in)
      0.14, 0
    • Dash Size
      238, 0
    • Dash Size(in)
      238, 0
    • Inside Diameter (in)
      3.48, 0
    Compare
  • Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0.3
    • Inside Diameter (mm)
      7.7
    • Cross Section Diameter (mm)
      1.8
    • Cross Section Diameter (in)
      0.07
    • Material
      FKM - Fluoroelastomer
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Inside Diameter (in)
      0.3
    • Inside Diameter (mm)
      7.7
    Compare
  • Fuel System Seal
    Availability
    Brand
    Cat
    • Dash Size(in)
      226, 0
    • Inside Diameter (in)
      1.98, 0
    • Inside Diameter (mm)
      50.4, 0
    • Cross Section Diameter (mm)
      3.5, 0
    • Cross Section Diameter (in)
      0, 0.14
    • Dash Size
      226, 0
    • Dash Size(in)
      226, 0
    • Inside Diameter (in)
      1.98, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0.68, 0
    • Cross Section Diameter (mm)
      0, 1.8
    • Cross Section Diameter (in)
      0, 0.07
    • Material
      FKM - Fluoroelastomer
    • Coating
      None, 0
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance., 0
    • Inside Diameter (in)
      0.68, 0
    • Cross Section Diameter (mm)
      0, 1.8
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 0.76
    • Cross Section Diameter (mm)
      0, 2.6
    • Cross Section Diameter (in)
      0.1, 0
    • Material
      FKM - Fluoroelastomer
    • Coating
      0, PTFE - Polytetrafluoroethylene
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance., 0
    • Inside Diameter (in)
      0, 0.76
    • Cross Section Diameter (mm)
      0, 2.6
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0.92, 0
    • Cross Section Diameter (mm)
      3.5, 0
    • Cross Section Diameter (in)
      0.14, 0
    • Material
      FKM - Fluoroelastomer
    • Coating
      0, PTFE - Polytetrafluoroethylene
    • Inside Diameter (mm)
      0, 23.4
    • Inside Diameter (in)
      0.92, 0
    • Cross Section Diameter (mm)
      3.5, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.61, 0
    • Cross Section Diameter (mm)
      0, 3.5
    • Cross Section Diameter (in)
      0, 0.14
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene, 0
    • Material Description
      FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance., 0
    • Inside Diameter (in)
      1.61, 0
    • Cross Section Diameter (mm)
      0, 3.5
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 1.24
    • Cross Section Diameter (mm)
      2.6, 0
    • Cross Section Diameter (in)
      0.1, 0
    • Material
      FKM - Fluoroelastomer
    • Coating
      0, None
    • Inside Diameter (mm)
      0, 31.4
    • Inside Diameter (in)
      0, 1.24
    • Cross Section Diameter (mm)
      2.6, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      0, 1.36
    • Cross Section Diameter (mm)
      0, 3.5
    • Cross Section Diameter (in)
      0.14, 0
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene, 0
    • Inside Diameter (mm)
      34.6, 0
    • Inside Diameter (in)
      0, 1.36
    • Cross Section Diameter (mm)
      0, 3.5
    Compare
  • Fuel System Seal
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      2.98, 0
    • Cross Section Diameter (mm)
      3.7, 0
    • Cross Section Diameter (in)
      0, 0.15
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene, 0
    • Inside Diameter (mm)
      75.8, 0
    • Inside Diameter (in)
      2.98, 0
    • Cross Section Diameter (mm)
      3.7, 0
    Compare
  • O-ring
    Availability
    Brand
    Cat
    • Inside Diameter (in)
      1.42, 0
    • Cross Section Diameter (mm)
      0, 2.6
    • Cross Section Diameter (in)
      0, 0.1
    • Material
      FKM - Fluoroelastomer
    • Coating
      PTFE - Polytetrafluoroethylene, 0
    • Inside Diameter (mm)
      0, 36.2
    • Inside Diameter (in)
      1.42, 0
    • Cross Section Diameter (mm)
      0, 2.6
    Compare
  • Fuel System Seal
    Availability
    Brand
    Cat
    • Dash Size(in)
      0, 231
    • Inside Diameter (in)
      0, 2.61
    • Engineering Design Control Code
      A623
    • Cross Section Diameter (mm)
      3.5, 0
    • Cross Section Diameter (in)
      0, 0.14
    • Material
      FKM - Fluoroelastomer
    • Dash Size(in)
      0, 231
    • Inside Diameter (in)
      0, 2.61
    Compare
View local pricing and inventory as well as place orders online.