Filter

Studs

1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 290

Sort

Name
Relevance
  • Brand: Cat
    Inch, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Thread Size (in - TPI) (in)
      No. 1 - 14
    • Screw Length - A (in)
      16 3/8
    • Stud Type
      Standard
    • Thread
      Coarse Thread UNC
    • Thread Size (in - TPI) (in)
      No. 1 - 14
    • Screw Length - A (in)
      16 3/8
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      40
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M5 × 0.80
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      40
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      25
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M6 × 1.00
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      25
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      108
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M6 × 1.00
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      108
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      31
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M8 × 1.25
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      31
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      33
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M8 × 1.25
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      33
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M8 × 1.25
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      60
    • Stud Type
      Standard
    Compare
  • Brand: Cat
    Metric, Coarse Thread UNC
    Availability
    Brand
    Cat
    • Screw Length - A (mm)
      225
    • Stud Type
      Standard
    • Thread Size (dia x pitch) (mm)
      M8 × 1.25
    • Thread
      Coarse Thread UNC
    • Screw Length - A (mm)
      225
    • Stud Type
      Standard
    Compare
View local pricing and inventory as well as place orders online.
{imgAlt}

Taper Lock and Standards Studs

Cat® Studs come in two types, Taper Lock and Standard, and both are available in a wide variety of screw lengths and thread sizes.

Our heated treated studs undergo a direct-hardening process (Hardened to Rockwell C33-39) and meet SAE grade 8 strength requirements.

Studs are also referred to as Threaded Rods.