169-8373: Fluid Bottle Set
+ / - Hover over image to Zoom
Other Views

    169-8373: Fluid Bottle Set

    Part Number: 169-8373
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Bottle Set

    Description:
    Cat bottle set is designed to sample and contain fluid samples from non-pressurized vehicle compartments.

    Attributes:
    • 4 ounce bottle assembly (300 quantity)
    • Cap and probe set (500 quantity)
    • Also compatible with 2-1/2 ounce bottles
    • Packaged in plastic bag with instruction sheet

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    902 928HZ 906 980H 988H 908 930M 994F 938G II 950K OEM 924K 908M OEM 962H 994D 928G 966H 924H 930K 924GZ 930H 908H 988G

    challenger
    95E 75C 85C 35 65C 65D 85E 45 65E 75E

    engine - generator set
    3208 3306 G3532

    wheel-type skidder
    535C

    off-highway truck
    772G 770G 777G 785G 777D 770 773D 775G LRC 775G OEM 773G OEM 773G LRC 772G OEM 775G 777C 776C 777F 770G OEM 773E 772 773G

    track-type loader
    963D

    engine - industrial
    3306 3208 3116 G3406 3126 D333C 3406

    articulated dump truck
    735B OEM 725C 725C OEM 745C OEM 725C2 730C2 735C OEM 745 730C OEM 740

    mini hydraulic excavator
    307E2 301.5 302.5 307E 301.6 301.8

    motor grader
    120K 2 24H 24M 16H

    wheeled excavator
    M315D M320F M322D M316D M322F M318F OEM

    paving compactor
    CS-433E CS-563E CS-64

    excavator
    390F 312E 336F 320D2 312D L 374F 374F MHPU 312C L 323D LN 336D2 374D 320E 390D L 323D 326F L OEM 326 340D 336D2L OEM 330D L 315D L 313D2 335F 324D LN 320D2 L 324D 336D 308E2 315F 323 349D L 374F OEM 349D2 318D2 330F M317D 390F MHPU 345C L 323D2 314E CR 330D2 340F 330D LN 349F 323F OEM 336D L 316E L OEM 385C 312D2 GC 316F 336E MHPU 325D L 313F 420F2 349D2 L 318E 328D LCR 312C 326D2 349E MH 314D CR 320C 329E 336 320D RR 352F 323D L 323E 324E L OEM 320D 336FMHPU 336E L 329E L OEM 390F L OEM 319D LN 320D2L OEM 329F L

    wheel tractor-scraper
    657G 637G 627K LRC 621K 637K 627K 631K 623K LRC 631G 621G 621K OEM 623K 613C II 615C II

    earthmoving compactor
    826H 836H 825H

    engine - truck
    3116 3126 3306B C-12 C-10 1673C 3306 3126B 3176 3208

    track-type skidder
    527 527 OEM

    skid steer loader
    246 289C 216 248 236 228 226 259D 232 242 287B 262 287D 257 247 277C 297C 252 299C

    backhoe loader
    450F OEM 420D 416E 416F2 416E III 416F

    wheel dozer
    834G 854G 824H 854K 834H

    asphalt paver
    AP355F

    integrated toolcarrier
    IT28G

    marine products
    3126B 3306B 3306 3208 3116 3126

    track-type tractor
    D5G LGP D11R D11T

    expanded mining products
    6015B 6020B

    oem solutions
    C18 C11 CX35 C15