1R-0739: Engine Oil Filters
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    1R-0739: Engine Oil Filters

    Part Number: 1R-0739
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Filters are typically used on older machine models where tolerances are more forgiving.

    Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    earthmoving compactor
    816B 815B

    challenger
    65D 65 65C 70C 45 55 65B 35

    wheel-type loader
    966G 972G 924G 962G 950G 928F 966F II 924GZ 966F 930G 938G 950B/950E 960F 950E 936F 950F 936E 950B 938G II 966D 938F 970F 966E 936 924F G936 928G

    engine - generator set
    3304B 3304 3306 3116

    engine - truck
    3116 3306 3306B 1673C 3126B 3126 3306C

    wheel-type skidder
    518 525 515

    engine - machine
    3116 3306

    engine - industrial
    3306 3116 3304 3056E D333C G3306 D330C 3126 G3304 SR4

    track-type loader
    977 953B 963C

    articulated dump truck
    D30D D25D D350D D250D D20D

    forest products
    580B 570 580

    motor grader
    140G 130G 140H 143H 12H NA 140H ES 12H ES 160H 160G 12G 160H ES 140H NA 12H 160H NA 140B 14G 120B 120G 14H NA

    paving compactor
    CS-563 CS-533 CP-563 CB-634C CP-563C CS-531 CS-563D CB-634 CS-533C CS-583 CP-533 CP-533C CS-583C CS-531C CB-634D CS-563C

    track-type skidder
    527

    wheel dozer
    814B

    asphalt paver
    AP-1050B AP-1055B BG-245C AP-1000 BG-2455C AP-1050

    integrated toolcarrier
    IT28F IT28G IT38G II

    excavator
    320 L 318C 313D 315D L 314D CR 320C 319D L 320B L 311C 320B FM LL 311-A 312D 322B L 325 L 235D 320D 325-A L 312B 330 L 320C FM 319D LN 311B 330-A 320D L 320D FM 321C 323D L 312-A 314D LCR 314C 323D LN 312D L 311D LRR EL240C 315C 323D 312C 312B L 320-A L 320B 322B 320C L 320B LL 325-A 330B L 330-A L 319C 322 L 321D LCR 320D RR 323D SA 325B L 320D LRR 319D 235C 321B 325-A FM L 235B 330-A LN E240C 325B 320D LN 320B U 320B LU 323D S 330B LN 320D FM RR 320D GC 312C L 330 LN 322-A L 320-A 325C 318D L 330B 320-A N 322-A 320B N 330-A L

    pipelayer
    561D 572G 572R

    marine products
    3306B 3306 3126 3116 3304 3304B 3126B

    wheel tractor-scraper
    627B 615C 637E 627E 637G 615C II 611 615

    track-type tractor
    D4E SR D6R D6H D7R D6H II D7H 6A 6S D5M 7S D6G SR D6D D6D SR D6G 6 5P 5 D6M D7G D4E 7 D6F SR 57H D6H XR D5H 56H 7U D5 6SU D5B 7SU 56 5S D6E SR 7A

    load, haul, dump
    R1300G