1R-1807: Engine Oil Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    1R-1807: Engine Oil Filter

    Part Number: 1R-1807
    Brand: Cat
    Retrieving Price.....
    Save to List

    Advanced Efficiency Filters have increased contamination control without giving up capacity. They meet stricter emission requirements and are available as an upgrade for some Standard Efficiency Filters when better filtration is favorable.

    Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    950E 962H 972G 950G II 924F 966F II 938F 962G II 924GZ 950H 962G 938G 950B 966F 950F II 928G 960F 950G 970F 938G II 966E 966D 966G 924G 950F

    challenger
    45 35 55 65B 65 65C 65D

    engine - generator set
    3306B 3304B 3306 3126B 3304

    wheel-type skidder
    518C 545C 525C 525B 528B 535B 530B 545 535C

    engine - machine
    3304

    track-type loader
    963C 953C 973C 963B

    engine - industrial
    3306 3116 3304 3126B 3126 C7 3306B 3304B D330C SPP101 D333C

    articulated dump truck
    D350D D30D D300E D250E D300D D250E II D300E II D25D

    combine
    460 470 465

    motor grader
    160H ES 12H NA 120H 140M 14G 140H NA 12M 140H 12K 160H NA 135H NA 140G 12H ES 12H 143H 120H NA 163H NA 140K 2 120H ES 160K 12G 135H 14H NA 120K 140H ES 140K 120K 2 160H

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318 M320 M325B M325C MH W330B

    paving compactor
    CP-563C CS-531D CS-573C CS-583D CP-563D CS-533D CP-533D CS-563C CS-573D CS-583C CS-563D

    excavator
    322C FM 328D LCR M325D L MH 322B LN 325B L 330B L 329D L 325C 330B 322C 329D 324D 325B LN 322B L 330-A L 313D2 LGP 320B L 320C 320D L 324D LN 325D MH 318D2 L 324D L 235B 324D FM LL 324D FM 325D L M325D MH 325D 325C L 320B N 312D2 330B LN 320D 312D2 L 235D 329D LN 326D L 325C FM 330-A 325D FM LL 320B 312D2 GC 325D FM 313D2 235C 320B S 330 L 320D GC 323D L

    wheel tractor-scraper
    627E 613C 615C 637D 627F 611 615C II 613C II 615 639D 627B 627G

    earthmoving compactor
    816F 815F 815B

    engine - truck
    C7 3116 3126E 3306 3126 3126B G3306 3306B 1673C

    petroleum products
    C7 3126B

    cold planer
    PM-102

    forest products
    322C TK371 TK370 570B 550 584HD TK381 584 543 574 539 573 TK380 533

    track-type skidder
    517 527 D4HTSK III D5HTSK II

    wheel dozer
    814F

    asphalt paver
    BG-2455C BG-2455D BG-245C AP-1055B AP-1000 AP-900B AP-755 BG-260C AP-1000D AP-1055D AP-1000B BG-260D BG-240C AP-1050B

    integrated toolcarrier
    IT38F IT28G IT38G IT38G II IT28F IT24F IT62G IT62G II IT62H

    pipelayer
    572R 561M 561N

    marine products
    C7 3306 3306B 3304B 3116 3126B 3304

    track-type tractor
    D7G2 D4H III D6R D4E SR D6H D6G2 XL D6M D7G D6H XL D7R D7H D5E D5M D6N D6D D6H II D5N D6D SR D4H D6E D6G D4H XL D6H XR D6G SR D6G2 LGP

    load, haul, dump
    R1300G R1300