245-6375: Engine Air Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    245-6375: Engine Air Filter

    Part Number: 245-6375
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Engine Air Filter - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Warning: This product can expose you to chemicals includingUrethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Primary vs Secondary: Primary
    • Seal Type: Radial Seal
    earthmoving compactor
    815B

    forest products
    563D 573D 2670D 2570D

    motor grader
    140M 120K 160K 140K 140 GC 12M 160M 12K 140K 2 120K 2 14L

    wheel-type loader
    950H 966E 966F II 962H 950 GC 966F 966D

    wheel-type skidder
    545C 555D 525D 535C 545D 535D 525C

    integrated toolcarrier
    IT62H