245-6376: Engine Air Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    245-6376: Engine Air Filter

    Part Number: 245-6376
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Engine Air Filter - Secondary

                                        
    It pays to choose genuine Cat® Filters to protect the iron that generates your income.
    Cat Secondary Engine Air Filters are your last line of defense against dust, dirt and other contaminants that may damage the components of your income-producing machinery. Tasked with protecting the engine while the primary filter is being changed or in the event of a breach in the main filter, this secondary unit plays a critical role in preventing damage due to contaminants.
    Constructed of durable materials and manufactured to meet Caterpillar’s stringent specifications, these air filters deliver the consistent quality and reliability that Cat owners count on. Because uptime and cost-effective maintenance are critical, Cat Air Filters have been specifically designed to protect and optimize the power of your Cat iron.
    Working together, genuine Cat Primary and Secondary Filter Elements provide a cost-effective method for maintaining your engine’s integrity and increasing your equipment’s uptime on the jobsite.
    Attributes:
    • Environmentally friendly
    • Increased airflow with less restriction
    • Serves the critical role of back-up filtration

    Warning: This product can expose you to chemicals includingUrethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Primary vs Secondary: Secondary
    • Seal Type: Radial Seal
    earthmoving compactor
    815B

    forest products
    2670D 2570D 563D 573D

    motor grader
    160M 140M 140K 120K 12K 14L 160K 140 GC 120K 2 140K 2 12M

    wheel-type loader
    962H 950H 966D 966E 966F 950 GC 966F II

    wheel-type skidder
    545D 535C 555D 535D 525C 525D 545C

    integrated toolcarrier
    IT62H