5I-8670: Hydraulic & Transmission Filters
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    5I-8670: Hydraulic & Transmission Filters

    Part Number: 5I-8670
    Brand: Cat
    Retrieving Price.....
    Save to List

    Advanced Efficiency Hydraulic/Transmission Filter

    Smart Cat® equipment owners protect their machinery – and livelihood – when they
    choose genuine Cat filtration products.

    Cat Advanced Efficiency Hydraulic and Transmission Filters provide increased contamination control without giving up superior dirt-holding. Using improved filter media, our filters offer higher efficiency, improved capacity and lower pressure drop characteristics.

    Pleat spacing is rigidly maintained by acrylic beading that prevents bunching and provides maximum filtration surface area throughout the life of the filter. In addition, the integrated seal ensures a separation between the clean and dirty sides of the element.

    While it may seem as though will-fit filters are suitable for your machinery, no other company knows your equipment like we do. Because Cat maintenance products are designed and produced by the same company that manufactures your machinery, you can count on our filter elements to deliver superior fit and performance every time. Switch to Cat Filters today by contacting your local Caterpillar dealer or search using your will-fit part number at catfiltercrossreference.com.

    Attributes:
    Cat Advanced Efficiency Hydraulic and Transmission Filters offer an increased level of protection offering the following benefits:
    • Unique filter media provides unsurpassed protection
    • Increased debris holding capability
    • Increased resistance to collapse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    forest products
    2290 551 521B 532 558 2491 552 1290T 521 548 1190 522 2590 522B 2390 541 552 2 1190T 345C 511 2391 541 2 1090

    wheel-type loader
    901C2 903D 903C2 903C 901C 904B 902C 902C2 904H

    wheeled excavator
    M325C MH W345C MH

    excavator
    313F L 320D LRR 320E LN 320E L 329E L 312D2 336F L 320D2 L 320E 330C 320D2 318D2 L 318C 336D2 320D2 GC 330D MH 352F XE VG 315C 318B N 329D L 324D L 312D 349E L 311D LRR 319D L 330D2 L 323F L 323D L 330D L 336D2 GC 312B L 336F 315B 312-A 330C LN 320C 336D L 330D 315B L 311-A 352F-VG 336F LN 325C L 336D2 L 330D FM 330D2 323D2 L 336D LN 345D L 345C L 320D L 316F L 349D2 L 326D2 349F L 313D2 340F 326F L 328D LCR 314D LCR 312C 324D 311F LRR 329E 323D 318F L 316E L 349E 325D L 336E L 336E LH 330C L 352F 325D 312B 315F LCR 320D FM 307-A 317-A N 313F 349D2 349F 324D FM 349E L HVG 314E LCR 558 312C L 323D LN 345C 318B 320D GC 320D 324D LN 319D LN 325C 323D S 314F CR 329D 323E L 323F SA 336E 336D 329D2 L 322C 315D L 330F 329E LN 312D2 L 349F LXE 312D L 320C L 336D2 L XE 320D FM RR 320D LN 340F L UHD 325D FM LL 320D2 FM 345C MH 323F 313D2 GC 312E L 325F LCR 568 FM LL 325D MH 314D CR 336D2 LXE 315B FM L 320D RR 319C 320E LRR 318D2 317B LN 307 324E LN 321D LCR 325D FM 319D 323D SA 321C 323F OEM 324E L 538 330FMHPU 323D3 349E L VG 349D L 336F L XE 336F XE 326D2 L 320F L 330F OEM 315-A L 568 FM 314E CR 349D 336F LN XE 323F LN 335F LCR 320C FM 352FMHPU 311C 345D 336E LNH 345D L VG 335F 326F 325F 329D LN 313D2 LGP 330F L 326F LN 336E LN 312E 323D2 352F OEM 340F L LRE 312D2 GC 318D L 317-A 311B 340D2 L 324E 317B L 336D2 XE 340D L 313B 323E LN 329F L 324D FM LL 329D2 318E L 313D 336E HVG 314C 315-A 312F 336FMHPU 320E RR 336E H 317 N 323E SA 320D3 330D LN 326D L 330F LN 336F LNXE

    mini hydraulic excavator
    307C 308E CR 307B 307-A 308D 307D 308E 308E SR 308C