5K-5288: Seal
+ / - Hover over image to Zoom
Other Views

    5K-5288: Seal

    Part Number: 5K-5288
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Duo Cone٠Seal

    Description:
    Cat metal face seals are designed provide protection for internal working components like bearings and gears in abrasive applications in heavy machinery operating under extreme arduous conditions where they are subject to severe wear. The seal consists of two metal seal rings and two rubber toric rings. The toric rings provide the proper pressure to both sides of the metal seal rings. Mechanical face seals are self-centering to compensate for shaft eccentricity or misalignment.

    Attributes:
    •Class B seal with NBR toric rings
    •Seals oil in and abrasives out
    •Simple reliable design
    •Maintenance-free
    •Easy to assemble
    •Cost effective
    •Long service life

    Application:
    Typical applications include small axles and wheels. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Housing Diameter (in): 6.2
    • Inside Diameter (in): 5.6
    • Lip Outside Diameter (in): 6.3
    • Outside Diameter (in): 6.2
    • Ramp Angle: 15
    • Ring Material Description: Stellite
    • Temperature (°F): 1 TO 212
    • Toric Material: Nitrile
    motor grader
    14M 135H 16G 12G 12M 3 AWD 160M 2 12H 120H NA 160M 130G 120M 120H 160M 3 AWD 12K 120 14H 140G 143H 140H ES 14H NA 120G 140M 3 12M 2 120H ES 135H NA 24 16M3 140H 160H 14G 160G 12H NA 12H ES 24M 140K 160H NA 16M 120K 120M 2 18M3 12M 3 16H 140 140M 12M 160K 140K 2 160H ES 163H NA 160M 3 120K 2 24H 16H NA 140 GC 140M 2 14M-3 140M 3 AWD 140H NA 14M3 14L 163H 120L

    wheel-type loader
    926 930T 920 930 926E 910 G910 930R G926

    paving compactor
    PS-150C PS-200B CW-14 PS-150B

    wheel-type skidder
    518 508

    excavator
    215 219 225 215B 215C 245 235

    integrated toolcarrier
    IT28B IT12 IT28 IT18B

    wheel tractor-scraper
    615C 623E 615 633E 615C II 623B