6I-2501: Engine Air Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    6I-2501: Engine Air Filter

    Part Number: 6I-2501
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Engine Air - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost-effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Primary vs Secondary: Primary
    • Seal Type: Radial Seal
    earthmoving compactor
    816B 815B

    challenger
    45 35 55 65 65B

    wheel-type loader
    950B 950E 950F II 938F 966F 966F II 950F 960F 936F 938G 950B/950E

    engine - generator set
    3304B 3304 3208 G3306 G3306B XQG135

    engine - truck
    3306 3306B

    petroleum products
    G3306B

    wheel-type skidder
    528B 530B 528

    engine - industrial
    3304 3306 3208 3116 3126B D330C 3126 G3306 G3306B D333C 3306B

    motor grader
    140G 14G 12G

    forest products
    580 570 560B 550 570B 580B 550B

    track-type skidder
    D5HTSK II 527

    paving compactor
    PS-500

    wheel dozer
    814B

    integrated toolcarrier
    IT38F IT38G

    excavator
    325B L 320D2 L 323D L 320D FM 320D2 320D L 323D 320C 323D2 L 322B 320B 320D 320B L 322B L 322C 323D LN 323D S 323D2 322B LN 320D LN 322C FM 325B LN 323D SA 320D2 FM 320B S 325B 235C 320B N

    pipelayer
    561N

    track-type tractor
    D6R 6A D6N D6H II D6R III D6T D6R II 7S 6SU 5P D5H D5H XL D6H 57H D7G D6H XR 6 7SU D7H D6H XL 7 D5N D6M D6G2 LGP 56H D6R XL 7S LGP 6S 7U D7R XR D6R LGP D5E D6G2 XL D6R STD 5S D7R LGP 5 7A D7R D5