6I-2502: Engine Air Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    6I-2502: Engine Air Filter

    Part Number: 6I-2502
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Engine Air Filters are your best value for normal duty applications providing larger capacity and quick servicing.

    You can't control the environment you're working in, but you can keep your engine working longer by keeping the air inside clean. Cat® Engine Air Filters are designed to meet strict standards and provide the best protection for your Cat engine.


    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Primary vs Secondary: Secondary
    • Seal Type: Radial Seal
    earthmoving compactor
    815B 816B

    challenger
    35 65 45 55 65B

    wheel-type loader
    960F 950B 950F II 950F 938G 938F 962G 950B/950E 966F 950G 966F II 936F 950E

    engine - generator set
    3304 3304B G3306 G3306B 3208 XQG135

    petroleum products
    G3306B

    wheel-type skidder
    528B 528 530B

    engine - industrial
    3208 3304 3116 G3306 3126 3126B G3306B

    motor grader
    14G 140G 12G

    forest products
    570 560B 580 550 570B 550B 580B

    track-type skidder
    527 D5HTSK II

    paving compactor
    PS-500

    wheel dozer
    814B

    integrated toolcarrier
    IT62G IT38F IT38G

    excavator
    320D2 235C 320C 325B L 320B L 320D 323D LN 322C 323D L 323D2 L 325B 320D2 FM 320D2 L 320D L 322C FM 322B L 320D LN 320B S 323D 322B LN 320B 320B N 320D FM 323D S 325B LN 323D SA 322B 323D2

    pipelayer
    561N

    track-type tractor
    7U D6H D5N D6R D6M D6H XL D6N D7R D7H D6T D6G2 XL D6R II 57H 7SU 5S D5H XL 5P D6R III D5H 56H 7S LGP 7S 6A 5 6 D6G2 LGP 6S 7 D6H XR D7R XR D6R LGP D5E 6SU D6R STD D6R XL D6H II D5 7A D7R LGP D7G