3D-2824: Stor O-Ring
+ / - Hover over image to Zoom
Other Views

    3D-2824: Stor O-Ring

    Part Number: 3D-2824
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.12
    • Dash Size (in): 912
    • Fitting Size (in): 1-1/16 – 12
    • Inside Diameter (in): 0.92
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • O-Ring Type: Straight Thread O-ring (STOR)
    • Primary Sealing Material: Rubber
    • Temperature (°F): -40° - 212°
    engineer support tractor
    C18 DEUCE 30/30

    challenger
    65C 35 85E 55 70C 65D 65 MT755 MT835 MTC755 MT700 MTC845 75C 45 MTC745 75E MT845 75 65E 85C 95E MTC855 MT735 85D 65B MT855 MTC865 MT745 MTC835 MT765 MTC765 MTC735 MT865 MT800 75D

    wheel-type loader
    936 910E 966E 930 966G II 994F 950H 972H 972M XE 920K 972L 950G 910M 926 938K 980M 962G 924GZ 990 II 966F 920 924H 972G 908H 950M 924K 980G 972M 966H 962H 950L 966G 992K 980H 930K 916 907H 924HZ 982M 910 992C 962G II 950E 936E 966C 907H2 988B 930R 972K 980C G936 992G 962M Z 994H 924G 903C2 938H 928H 988 930T G910 906 914G 906M 950F II 990K 950 988K 972G II 993K 962 902C 928G 910K 980B 950G II 966D 907M 928F 926E 962M 906H 990 994 980K 930G 907K 980 966M XE 990H 988H 908M HIN2021D 950K 980G II 966L 904H 938M 980K HLG 966M 918F 914K 910F 938F 988K XE 938G II G926 930H 980F 992D 930M 950B/950E 908 970F 938G 962K 950B 906K 966K 966R 918M 994K 992 906H2 960F 950 GC G916 986K 928HZ 994D 986H 980F II 988F II 980L 936F 966F II 926M 908K 914G2 903D 903C 988G 924F 908H2 950F 950M Z 992B 966K XE 902C2 904B 962L 914M 901C2 901C 910G 902 988F

    engine - generator set
    3408B 3406 3516B 3516C 3512 3304B XQ425 3512B G3520H G3520C C15 3516 3512C 3406C 3412 C280-16 C27 C13 G3516C G3512H 3508B 3306B G3412 C32 C18 PM3512 3508 3412C G3516 C9 CG170-16 3406B 3408C G3512 G3512E 3116 3114 PM3412 G3516H G3520E C9.3 G3516B C175-20 C18 I6 PMG3516 G3520 PM3516 G3508 G3520B 3304 3306 G3516E C13 XQ375 XQ35 XQC1600 PM3508 3516E 3408 3126B C175-16 3608 D399 CG137-08 D398B D379B C15 I6 PP3516 C13GENSET XQ230 3406E XQC1200 C13 XQ350 C2.2 C9 GEN SET 3508C

    wheel-type skidder
    515 518 528 545D 525C 120C FB518 530B 518C 525D 535C 508 535B 555D 525B 535D 545C 525 545 528B

    off-highway truck
    769C 797B 773B 793F 777 MT4400D AC 789 768C 777D 776 772 785D 777G 776C 775D 775B 773G 793 769D 770G OEM 785C 773G OEM 772B 789B 773E 777E 785G 777F 769B 793C 771C 798 AC 771D 785 793F AC 775F 796 AC 776D 795F XQ 793F XQ 770G 775E 772G 770 777B 773F 794 AC 772G OEM 773GC 69D 773D 773G LRC 793F CMD 784B 789D 793F OEM 784C 776B 775G LRC 793B 797 797F 773 789C 775G 775G OEM 769 785B 768B 795F AC 777C 793D

    engine - machine
    3304 C4.4 3116 3306 C-9

    engine - industrial
    3412 3116 3306 3208 3408 3406B 3304 3204 3114 C-9 C4.4 3516C G3512 3508 3512B C175-16 3512E 3516E C27 3512 C15 C-15 3508B 3126 3516 SPF743 3508C C280-16 G3516B 3516B G3520B G3516 C32 SPS343 C9.3 G3508B G3612 D398B D379 C18 3406E 3512C D379B C13 G3408C G3616 G3516C CG137-08 C9 G3412 G3512J 3612 3412E D348 3408B G3516J SCT673 3306B G3508 G3608 G3512B SPF343 C7 D399 G3508J 3126B HT400 G3512E 3406C PMG3516 3304B 3412C C11 G3606 SPT343 C9.3B SPF343C C7.1 G3408B G3520J G379 3408C D398 C-16 3456 C13B G3512H G379A G3408 SPP101 C175-20 CPT372 G3606B PR20B SR4

    track-type loader
    931B 983 973 953 963 951B 941 931 943 977L 963C 955K 941B 955L 951C 977K 931C II 939C 983B 953C 931C 973C 953B 933 935C 933C 963K 953K 951 977 955 935B 953D 963D 935C II 963B 939 973D

    articulated dump truck
    730 745C D300E 740 745 D20D D25C 730C 735B D400D D300B D250B 730C2 EJ 740B D350D 735C D400E II D350C D35HP 735 D25D D350E 740C 735 OEM D30D D250E D350E II 740 GC D35C D300D 725 D550B D400 D44B D30C D40D 725C2 D250D D400E 725C D250E II 730C2 D300E II

    telehandler
    TH360B TL1055D TH336C TH408D TH514C TH210 TL1255D TH255C TH337C TH63 RT50 RTC60 TH406C TH560B TH82 RT60 TH62 TH215 RT80 TH407C TH83 TH103 TH330B TH340B TH357D TH414C RT50SA TH306D TH3510D TH460B TH417C RT100 TL943D TH514D TH355B TL642D TH350B TH580B TH220B

    mini hydraulic excavator
    308E2 CR 303.5E2 CR 308C 308E2CR 303.5E 303E CR 309 301.6 302.5C 308E2SR 304.5E2 306 307C 308E2 SR 305C CR 305.5 305.5E 308E SR 304 306E 305D CR 310 308E2 308 307B 304E2 CR 308D 301.5 307-A 307D 304C CR 303 303.5D 308.5 303.5 303.5C 305 307.5 304E 304D CR 302.5 305.5E2 307E2 301.6C 306E2 308E 305E2 CR 305E 303C CR 304.5 301.8C 305.5D 301.7CR 308E CR 301.8 304E2 303.5E2 305.5E2 CR 303ECR 305E2 302CR 307E

    combine
    465 470 460

    road reclaimer
    RR-250 SS-250 RM500B RM-300 RM-350 RR-250B SM-350 RM-250C RM-350B SS-250B RM-500

    motor grader
    140G 140H NA 12G 120G 120M 16H 18M3 120 160M 3 140H 14G 120H ES 130G 24 14E 120H NA 140B 24M 140M 120H 143H 140M 3 AWD 12K 135H 12H ES 140M 2 140H ES 12M 16G 12M 2 120K 160H ES 160H 14M3 160M 2 160K 163H NA 120M 2 16 160H NA 135H NA 12H 12F 140K 16H NA 140 GC 12M 3 AWD 160G 14L 12H NA 12M 3 14H NA 140 24H 14H 14M 160M 120L 140K 2 14M-3 160M 3 AWD 120K 2 16M3 16M 140M 3 163H

    wheeled excavator
    M315 M318 M320 M312 M315D2 M322D M313C M325C MH M316D M318D MH M317D2 M315D W345B II M318D M318C MH M322D2 MH M322D MH M316C M318C M316F M322C M322F M330D M325B M320D2 M323F M313D M314F M315C M320F W330B W345C MH M318F M322D2 M324D2 MH

    material handler
    MH3022 M325D L MH MH3059 MH3026 MH3024 MH3049 MH3037 M325D MH MH3295

    paving compactor
    CB-544 CB-44B CP-44 CS-563E CS-433C CS-56 CS-531 CP-76 CS-533 CP-74 CS-531C CS-533E CP-68B CS-56B CB15 CC-24B CC-34B CP-563E CP-533 CCS7 CB-68B CB-54 CS-54B CB-614 CS-76B CS74B CS-74B CS-573E CP-74B CB-534D CD-54B CP-54B CP76B CP-64 CP-563C CS-533D CS-78B CB1.7 CS-653 CB10 CS-573D CB2.5 CB8 CW-34 CB-224D CB-36B CS-64 CB-434 CB-224C CS-663E CS-583 CB-534 CP44B CB-564D CB-534B CP-533E CB-634 CW12 CB-335D CB-225E PS-360B CB-534C CB-434D CS10 CB-334E CB-34 XW CP-433E CP-323 CB-24B CS-64B CS-533C CB-335E CP-56B CS-76 CB-22B CB-32B CS54B CS-68B CP-433C CB-34B CS-583C CB-224E CS-683E CB-34B XW CS-423E CB-634C CS-431C CP-56 CB1.8 CS-573 PF-300B CB-434C CP56B CB46B CP-563 PS-150C CB-214C CB-64B CS-44 CB-334D CS-433E CB-14 CS-74 CB-634D CB-34 CB-24 CP-533C CW-16 CB-54B CC2.6 CS-44B CC-24 CS-563 CP-54 CB-64 CP-323C CS-54 PF-300C CP68B CS-563D CB2.7 CB-434B CD-44B CB-214E CS44B CS-34 CS78B CS64B CP-563D CS-583D CP-433B CS-433B CB-535B CC-34 CP54B CS56B CS-66B CB-214D CB7 PS-300C CS-643 CB-334E XW CB-22 CW34 CB16 CS-583E CCS9 CP74B CS-563C PS-300B CP-573E CP-663E CS-531D CS11 CB13 CS79B CP-653 CP-533D CB-32 CS-323C CW-14 CP-34 CB2.9 CS68B CS-79B PS-200B PS-150B CD-54 CB-545 PF-290B CS-323 CP-643 CB-66B CD10 PS-360C CS-573C CS12 CD8 CB-225D CP-44B

    underground articulated truck
    AD60 AD55 AD55B AD40 AD45 AD22 AD45B AD30 AE40 II AE40

    drill
    MD6200 MD6250 MD6310

    excavator
    317-A 312D2 GC 326D2 L 320-A 336F LNXE 323D LN 235D 322B L 321B 312C 345C L 329D 320B 235C 206B M317F 325D L 319D LN 336D2 L 312B 325 LN 330D2 365C 313D2 345B L 349D L 320C 323D L 229 325D MH 312D E200B 328D LCR 330C L 323F OEM 320-A L 320D RR 245 235 336F L 320D GC 330B L 318D2 L 325-A L 385B 320D L 322-A N 330 L 325B L 365B 325-A 320D LRR 340D L 321C 319D L 324D L 320E L 345B II MH 390D L 330-A 312D2 L 316F L 352F XE VG 320D2 FM 323D 215 330F 385C FS 320E 336F 336 314D LCR 345D 330D2 L 325D 225 330D MH 375-A 350-A L 345B 318C 325F LCR 329E 345B II 215B 225B 345C 320-A N 330C 322C FM 323D2 L 326D2 375-A L 325-A LN 316E L 330D L 352F-VG 324D LN 340 320D FM 330-A L 325 L 329D2 330B 320D 390F L 323F 312C L 322C 313F L 315B FM L 231D 325C 336F LN 315D L 320E LRR 320D2 235B 320F L E300B 320D2 GC 349F L 349D2 L 320B FM LL 352F 330F L 313F 349D2 330-A L 325C L 320 329E L 321D LCR 315C 324E L 312D L 326F 245B 330C MH 330C FM 336E LN 329D L 320N 336F L XE 336 GC 349E L 336D L 538 365C L 320B LL 320-A S 324D 325C FM 312B L 352FMHPU 323F L 314E LCR E120B 312F GC 374D L 5230B 322-A L 345D L 313F LGC 336D2 GC M325D MH 322 LN 335F 326F L 336D2 313D2 LGP 311D LRR 374F L 340D2 L 330D FM 320D2 L 314F CR 322 L 330 323F LN 330FMHPU 315-A 568 FM LL 311F LRR 340F 323D S 385C 5080 350-A 349E 214B FT 336E 336F LN XE 330D LN 324D FM 323D SA 320E RR 365B II 329D2 L 320B N 318B N 323E LN 385C L 215C 336D2 L XE 330F LN 325F 307-A 320D3 322-A 229D 349F LXE 568 FM 320B L 374F 314D CR 340F L LRE 320D FM RR 336D 336D2 XE 214B E300 312F 336E L 5110B 312E L 312E 315B 330C LN 314C 315B L 213B 323E L 326F LN 215D 311-A 349D 336D2 LXE 318F L 336E H 320D LN 307 311C 322N 336E LH 5090B 5230 365B L 313D 315-A L 320 L 320C L EL200B 320C FM 330D 313D2 GC 350 L 329E LN 318E L EL300 390D 5130 329D LN 324D FM LL E70B 390F 311B 320 GC 330-A LN 225D 336D LN 313B 317-A N 349E L VG 245D 312-A 224B 336FMHPU 212B 323 325D FM LL 335F LCR 330F OEM 320B S 330 GC M315F M325D L MH 219D 336E HVG 352F OEM 340F L UHD 312D2 345C MH 5130B 319C 314E CR 317 N 326D L EL240 365C L MH 205B M318F 211B 323D3 349 317B L 345D L VG 336E LNH 323F SA 317B LN 322B LN 352 329F L 330 LN 558 336F XE 345 GC 319D EL240B E240B 322B 324E LN 325B E240 330B LN 313F GC EL300B EL240C 324E E240C 219 322-A LN 323E SA 318B E110B E70 320E LN 318D L 320B LU 318D2 325D FM 349F 385C L MH 323D2 320B U 325-A FM L 315F LCR 325B LN 349E L HVG

    wheel tractor-scraper
    621H 623 621E 623G 637G 623H 627B 621F 627G 633C 657 633D 627 657E 613C II 611 631G 631C 631D 621K 641 627H 637D 657B 621B 621G 623K LRC 627F 637E 631E 613 621K OEM 623K 615C II 621R 623B 627E 631K 633E II 613G 651B TS180 TS220 633E 637K 623F 615C 651E 641B 621 613C 657G 621S 637B 633 637 639D 623E 666 613B TS225 627K LRC 650B 651 666B 627K 615 633B TS185 660B

    earthmoving compactor
    815 816B 815K 815B 816K 836K 825B 815F 836 825K 826B 825G 825 826C 816 826K 826G II 825G II 816F 825C 836G 826G 816F II 815F II 825H 836H 826H

    generator
    SR4 SR5 WEG SR4B

    petroleum products
    C280-12 3512B 3512E 3508C TH48-E70 3512 TH31-E61 3516C C13 TH35-C13T CX31-P600 C32 CX38-P892 3512C TH55-E70 CX48-P2300 TH35-C15T C15 3516B CX31-C9I TH48-E80 CX31-C18I 2016 CX35-C18I CX35-P800 C18 3126B C9 C7 TH31-C9I C175-16 TH35-E81 C11 TH35-C13I CX31-C13I 3508B TH31-C9P TH55FT-E90 TH35-C11I 3516 CX31-C15I TH31-C9T TH55 TH48 TH35-C15I CX38-P800 CX31-C11I

    engine - truck
    C7 3306C 3408 1693 3116 C13 C-12 C-10 C-15 C9 3406B 3406C 7155 C15 3126E 3126B 3126 3408B 1674 3406E C-9 3306B C-16 C-18 3306 C16 3114 C11

    work tool
    H35E S H65E S S3015 P40 PC4 5055 BH150 GH52 PW2708 HM312 BP22 T9 SR321 GSH555 S3025 H50S S320B PC306B BR272 H180E PC310B MP318 H50 PR190 PC205 S320 H70S PC104B BB121 PC210 T9B A7B BR378 H55DS PR172 BRX318 VVP10 VHS-70/3 H90C G215 GC VVP25 G313 GC S2050 BR172 S3090 G320B SR17 CV16 T15 S2070 H90CS SR18 B4 SG18B S305 MP365 HYDRAULIC HM315C SR117 BH27 GSH455 P28 S2090 VHS-30/3 PC204 VVP15 VHS-40/3 H160E BH30 HM518 S30350 SW460B H35S S365B BP18B VHS-50/3 H45E S SR121 HM825 MP332 VHS-60/3 BLADE G325B CR35 100 H180E S H45 S340 BU115 BP15 BRX418 BUCKET BA118C P25 HM315B H100S GLK48 VVP45 H55S H65DS GSH440 DFS121 DFS124 BR166 H130E CR20 DLK426 S385B TRS14 BR160 BR624 H65S MP345 70S BA18 BRX118 LT13B BA25 DFS118 S340B CV18B H45DS CVP110 H55E S SR21 HM115C H160E S SW2003/6 GSH520 70 G213 GC SG16B H100 HM2615 HM418C T6B LT18B S3035 S325B SW60 PW2503/7 SW345B BH30W H45S HM112C G210 GC SR318 BH160 T15B H140E S S3070 G315B BP25 G310 GC S3050 BP15B G310B SG18 GSH420 CVP40 TRS18 A19B PW2709 S325 CVP16 S390 LR18B SW2109 BA22 S365 GSV520 HM4015 H115E HM315 HM415C TRS10 PR184 H120E CR28 H35DS BU118 GSH525 HM415B PC203 SG16 BB124 G315 GC PC205B P16 PC6 PC412B CV18 PC3 PC206 SR118 CVP75 GSV525 H115E S H110E S SW45 BA30 GLK55 H63 H110E A14B PC9 H130E S B6 PC408B 4548 PRE426 63 PC305B H63S H120E S MP324 FORK H140E LR15B A26 A26B SW2007/8 MD-250 GSH425 MR-244 HM215C CV16B SW360B H70 CR50

    cold planer
    PM822 PM622 PM312 PM-565 PM620 PR-450 PM825 PM310 PM-465 PM820 PM313 PM-201 PR-1000C PR-450C PM-565B PR-1000 PR-750B PM-102

    forest products
    HF221 541 2 2570C SH-56B HF201 2384D SS-56 559C 550 TK370 SAT223T SAT325T 2670C 584HD 1090 2590 HF202 1390 570B 1190 1190T TK732 521 533 553C 2484C 573D TK371 HFW221 HF222 563C 2290 522 SAT323TSC HF181 548 551 SAT318 2384C TK380 558 586C HA871 554 580B 574B 570 TK722 543 579D SAT318T SH-58 2391 SC-57 579C 2670D 564 SAT323 1290T TK751 574 532 HFW222 2570D SAT318TSC TK721 552 2 2470C HA770 227 522B 560B 2484D HA771 573C 2491 550B TK1051 552 345C HF201B HH45 TK741 TK752 TK711 HA870 SAT322TSC HFW232 SAT322T 559D 584 TK381 580 SAT223 563D HH44 DE 2864C 511 541 539 SAT322 322C 521B 2390 SAT323T

    track-type skidder
    527 125C D4HTSK II D5HTSK II 517 120C 54H 4P D4HTSK III

    backhoe loader
    428F2 436C 416 450E 426C 420D 416D 424D 434E 444E 416C 432D 446 444F 432E 420F 436B 446B 430D 442E 426 428B 416E 438C 428D 420F2 438D 450F 430F 430F2 428C 428F 438B 420E 426B 426 F2 444F2 416B 436 424B2 450 442D 428 416F2 424B 432F2 430E 415F2 432F 428E 422E 414E 434F 446D 424B HD 415F2 IL 416F 434F2 427F2 422F 438 422F2 440

    skid steer loader
    299D2 XHP 262D3 242D 252B3 242D3 216B3 246D 279C2 277C 262D 232B 289D3 226D 299D 259D 289D 226D3 262 239D 232 279D 257D3 299D XHP 236B 287B 289C2 242DR 247B 252B 287C2 297D2 XHP 277D 248B 242B 259D3 272C 299D2 232D 236 287 299D3 262B 226B3 236D 216B 257D 297D XHP 246C 226 259B3 267B 248 216 272D 272D2 256C 246D3 272D2 XHP 279D3 236D3 299D3XHP 257B 257B3 297D 277 232D3 246 262C2 2236D3 279C 297D2 272D XHP 272D3XHP 268B 246B 249D3 287C 262C 226B 247 242 299C 289C 249D 228 297C 236B3 287D 277B 267 247B3 239DR 252 262 D3 272D3 257 236DR 242B3 299DR XE 239D3 299D3 XE 277C2 299DR

    wheel dozer
    844K 824K 814F 854K 834H 844H 824G II 824 834 834K 854G 824C 824S 844 814 824B 814F II 834S 834G 824G 834B 814B 824H 814K 834U 814S

    asphalt paver
    10 FT AP-655C AP-1055B AS2251 SE60 V AP655F BG555E BG600D SE50 VT BG-240C AP-555E AP555F BG-230D AP-800 8-16B AP-500E AP-1055D AS2302C AP355F AP300F BG-2455C AP-600D BG655D AP-1055E AP600F 10B AS2301 BG-2455D AS3251C AP-800D BG-2255C 10-20B BG1000E BG-225C AP-1000E AP-200B AP-1050B AP-655D AS2252C AP-1055F SE60 VT XW BG-260C BG-260D 8 FT AP-1000B AP-800C BG500E BG-230 AP-1050 AP655F L BG-225B AP-800B AP-1000D AS4251C AP500F SE50 V BG-245C AP-1000F AP-755 AP-650B BG-210B AP-900B AS4252C AP-1200 SE60 V XW 10-20WB AS3301C AS2302 AP-255E AP-1000 AP-300D BG1055E SE60VT XW AS4251

    integrated toolcarrier
    IT28G IT14B IT28F IT18 IT62G II IT28B IT14G IT18F IT12 IT38F IT38G II IT38H IT18B IT62G IT12B IT24F IT38G IT62H IT14F IT28 IT14G2

    pipelayer
    PL61 578 571G PL72 594H 561D 583K 572G 583T PL87 572R PL83 594 561M 561H 587R 583R 561N 589 587T 572R II

    marine products
    3512C 3516C 3516 3408B 3412C C7 3516B C9.3 C18 3408 3412 3512 3512B C280-16 3116 3508B 7221 3608 7211 C175-16 D399 3616 3412D C280-12 7241 3126 7251 3512E D398B 3406B D379A 3406C 3618 3516E G3512E 3612 3412E 3508 3406E C9 3304B 7271 D398A 3306 3508C C280-8 3408C C140-16 C280-6 D379B 3306B C32 3126B 3192 D336 7261 C4.4 C7.1 7231 3304 3208 3606

    expanded mining products
    6020B 6015B MD6640 MD6540C MD6540 HRS1220

    track-type tractor
    143 D4E D7G D5B 6SU 4S 4A D6H D6K2 8A D10N 6S 7S D6T D5H D8K 56 D4D D4H D6R II D9T D6R D6R III 8 D6N D9L D3B D6K XL 57H 193 5 5S D4C III D6D 6 D6T XL D7R LGP 11 D10T D9G 183B 3S LGP D8R 8U 7 D6M 4 D7F 7SU 10 D4G D7E D7H D8R II D6H II 9 D3C III D6H XL 140 D7R II D9R 56H 9S D4E SR D3C D3 163 D5K2 LGP D6T LGP D8N D6H XR D6K2 LGP D5M 10U D5K LGP D6 D4K2 LGP D6E 5P D3K2 LGP 153 D8L 11U 59N D5C PAT 150 8S D5 6A 53 D10 5A D11T 9U 55 D3G 7A 9C D5C III D5G D6K LGP D9H D3K LGP D6T XL PAT 58 3P 54 D8T 4P D6T XW D5H XL D3C II 193B 10SU D4B 7S LGP D7R D4K LGP D8H D6T LGPPAT D5K2 XL D4C II D6T XW PAT 11SU D6R STD 8SU 58L D9N D4H XL D4H III D6N LGP 3S D3K2 XL D5K XL 59 D4K2 XL D5C PATLGP D11R D5R LGP D6F SR D4C 59L D7R XR 173B 57 D6R XL D6G2 XL D7G2 D4K XL D6N XL D5R XL D5R2 141 D10T2 D7E LGP D6G 7U 10C D11N 3 9SU D3K XL D5N D6R LGP D6G2 LGP D6 XE D10R D6N OEM D6E SR 10S 5A PAT D6K D6K2 XL D6D SR D5E D5C D6G SR 8D D4

    load, haul, dump
    R1300 R1700G R2900G R1300G R2900 R1600G R1700 II R3000H R1600 R1700K R1300G II R1600H

    oem solutions
    TA22-M4WD CX31 CAT WDS OEMS CX28 777G TA19-M2WD TA19-M4WD TA22 CX35