4J-0524: O-ring
+ / - Hover over image to Zoom
Other Views

    4J-0524: O-ring

    Part Number: 4J-0524
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 225
    • Inside Diameter (in): 1.86
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40 - 212
    engineer support tractor
    DEUCE 30/30

    challenger
    35 55 45

    wheel-type loader
    966G II 980B 962H 962G II 938F 950B 950F 962K 970F 920 988B 966E 950G 938G II 950 924G 980C 988K 966H 992C 972M 994K 992 992K 962G 950H 990K 980M 950E 980F II 982M 960F 930 988F 966M 972K 980H 993K 972L 988 966C 986H 966M XE 972H 980G II 924HZ 972M XE 994F 992D 980K HLG 990 II 966G 988H 966D 924H 950K 950G II 950F II 988K XE 980F 972G 988F II 910E 930G 966F II 980 908 966F 992G 966R 938H 994D 988G 966L 980K 938G 910F 992B 972G II 966K 924F 994H 924GZ 994 980G 966K XE 928G 930H 986K 950B/950E 990H 980L 928HZ 990

    engine - generator set
    3126B G3516B C175-20 3516C C175-16 C280-16

    wheel-type skidder
    525B 528 518 120C 518C 535B

    off-highway truck
    769 769C 793F OEM 772B 777E 768C 772G 795F XQ 768B 777G 773D 793F CMD 798 AC 769D 789 770G 773G OEM 784B 775G OEM 776D 785C 769B 777B 777D 775B 773G LRC 772 771D 777F 785G 793F 793C 770 776 776C 789C 775G LRC 770G OEM 785D 773G 775F 793D 793B 777 775D 773GC 777C 773E 789B 772G OEM 795F AC 773B 784C 793 776B 773F 771C 797B 69D 785 793F XQ 794 AC 775E 775G 796 AC 785B 797F 797

    engine - industrial
    3116 C-9 C-12 3114 SPP101 G3512 SPF343C C175-16 C7 SPF743 G3508 3126 3126B C11 G3516 C13 SPS342 SPT342 SPS343 SCT673 C-10 SPT343 G3520B SPF343

    track-type loader
    973 955K 963 943 977K 953 963B 953B 977L 955L 963C 973C 983B 973D 953C 955 977 933C 951 939C

    articulated dump truck
    730 D250E II 740B D30D 730C D20D 740 D25D 735 OEM 740C D44B D40D D30C 735 D35HP 735C D400 725 745 735B D250D D35C D350E D400E D25C D350C D300D 740 GC D250B D400E II D350D D550B D250E D300B 725C D350E II 745C 725C2 D400D D300E II 730C2 730C2 EJ D300E

    telehandler
    TH82 TH355B TH63 TH83 TH360B TH62 TH350B TH330B TH580B TH220B TH340B

    mini hydraulic excavator
    303.5C 304 306 303E CR 304.5 304E 308D 304D CR 303C CR 303.5E 303.5D 303ECR 303

    combine
    460 470 465

    road reclaimer
    SS-250 RM-350B RR-250B RM-350 SM-350 RM-500 RM-250C RR-250 RM500B SS-250B

    motor grader
    120M 2 140K 16M 140M 12K 24M 120K 120M 140M 3 12M 2 12M 3 160M 2 14M-3 140G 12M 3 AWD 140 160M 3 AWD 24 160M 3 120H NA 18M3 160M 140M 2 12M 14M3 135H NA 16M3 120H 120H ES 14M 135H 160K 140K 2 120K 2 14L 24H 140M 3 AWD

    material handler
    MH3024 MH3022 MH3049 M325D L MH MH3037 MH3059 MH3295 MH3026 M325D MH

    wheeled excavator
    M318 M320 M322D M318D M315C M317D2 M322C M320F M322D MH M316D M316C M318C M318D MH M325C MH M322F M330D M318C MH M313C M322D2 M320D2 M315D M315D2 M313D W345B II W330B M318F M324D2 MH M325B W345C MH M322D2 MH

    paving compactor
    CP-533C CS-583C CP-563C CP-563D CS-583D CS-533D CP-533D CS-563C CS-563 CP-563 CS-531D CB-634C CS-573D CS-573C CB-634D CS-563D CS-531C CS-533C

    underground articulated truck
    AD45 AE40 AD22 AD30 AD40 AD55 AD60 AD45B AD55B AE40 II

    drill
    MD6200 MD6250

    excavator
    385C L MH 336D2 L 325-A 245 320C 320 GC 322 L 352F 336D2 323F SA 349D L 390F L 323D L 320N 325 LN 320D LN 329D L 312B 330C L 325B L 349D2 L 330D 330 385B 336D L 323D2 L 320B L 324D L 325D L 336F L 320 336 GC 345B II 320D2 L 350-A L 330B L 235C 322 LN 345B L 336E L 340F 349E L HVG 320D2 325D FM LL 321B 320C FM 340 320D 330C 320-A L 312C L 323D S 320D2 FM 325-A LN 336E LNH 385C 325D 330 GC 349E L VG 5230B 323 215D 385C L 345D L 325F 323D LN 320D L 328D LCR 320B LL M325D L MH 345C MH 225 352F-VG 336D 323E SA 326D2 325 L 375-A 330D L 374F 330C FM 320D LRR 323D2 340F L LRE 326D2 L 329E 340D L 349E L 320E L 330-A L 330-A 318C 340D2 L 345D 320E 374D L 329D2 L 325F LCR 336F LN 325-A L 349E 320E LRR 375-A L 320D2 GC 322C 312-A 330F 322-A L 365C 352FMHPU 312B L 330D MH 326D L 324E 390F 326F L 349D2 325C FM 330B 336F 245D 390D L 336E LH 325C 335F 324E L 336D2 L XE 311D LRR 215C 336F L XE 320E LN 329D 330D FM 322-A LN 365B 320 L 330-A L 336D2 GC 312C 324E LN 235 538 336E LN 320F L 323E LN 349D 325C L 374F L 319C 320D GC 229D 325D FM 323F OEM 329E L M325D MH 323F 385C FS 320-A 326F 311F LRR 320B FM LL 323F L 324D FM LL 315C 330D2 L 235B 329E LN 349F 330D2 325D MH 320E RR 219D 336 231D 225B 330 L 329D LN 336D2 XE 311C 325-A FM L 321D LCR 322B 5110B 322N 326F LN 335F LCR 336D LN 315B L 225D 5080 245B 320-A S 322B LN 5230 322B L 320D FM 229 321C 320B LU 345B 365C L 330-A LN 215 324D LN 336F LN XE 336E 320B 323D 568 FM 235D 323E L 350-A 365B II 340F L UHD 320B S 324D 322C FM 349F L 345D L VG 330F OEM 320-A N 322-A 215B 320D3 318B N 330FMHPU 325B LN 317B L 350 L 323F LN 330F LN 320C L 330B LN 320B N 352F OEM 5130 390D 345B II MH 5090B 324D FM 336F LNXE 330F L 329D2 330C MH 329F L 320B U 323D3 336E HVG 330D LN 558 320D RR 330C LN 322-A N 219 365B L 330 LN 336E H 325B 320D FM RR 317B LN M318F 336D2 LXE 318B 323D SA 365C L MH 568 FM LL 5130B 336FMHPU 336F XE

    wheel tractor-scraper
    631E 631G 657 627B 637E 637 631D 621F 627 637D 621G 621E 623G 621B 633C 613G 660B 613C 641 623K LRC 637G 631C 623E 633E 651E 621S 627G 657E 627F 639D 657G 611 623B 651 666 623F 666B 650B 657B 627H 621 633E II 613C II 631B 621R 621H 631K 621K 627E 623K 623H 615 637K 641B 615C II 633D 651B 627K LRC 621K OEM 627K 613B 615C 613 630B 623

    earthmoving compactor
    825K 836 825C 825H 825G 826H 826B 815 816F 836K 826G 825 826G II 815F 836H 816 825G II 826K 825B 826C 815F II 836G 816F II

    petroleum products
    C280-12 TH35-C13I WSF255 C7 WSF255 XD WS255 SS WS305 XD WSF223 C11 C175-16 CX48-P2300 TH35-C11I WSP305 TH35-C15I WS255 XD TH48-E80 3516C CX31-C15I WS255 CX38-P892 WSF255 SS WS273 XD C13 TH55-E70 WS223 XD WSP223 CX31-P600 WSP273 WSF223 SS TH48-E70 TH35-E81 TH55 CX38-P800 CX31-C11I CX31-C13I WS223 TH55FT-E90 WS223 SS WSP255

    engine - truck
    3126B 3126 C7 3116 C-12 3126E 3114 C9

    work tool
    S305 VHS-70/4 S390 H130S MP30 S365C VHS-70/3 P360 VT40 S385C S3090 MP40 S30350 MP20 120 S490 S3050 PC412B H180S SW360B H115S PC205B SW345B VHS-70 S320B S385B MP15 S3070 H160S VHS-30 HYDRAULIC P335 S465 PC306B 130 VHS-40 P315 S320 H195 P325 VT30 VHS-30/3 S325 PC408B VHS-60/4 VHS-50 S340 VHS-60/3 PC305B VT50 VT60 VHS-10 S365B PC104B 140 VHS-60 H120CS VHS-40/3 160 S2090 SW460B PC310B 115 VHS-50/3 S365 S2070 H140S S440 S340B H120S S2050 S325B

    cold planer
    PM313 PM312 PM310 PR-1000C PR-1000 PM-565 PM-102 PM-465 PM-201 PM-565B

    forest products
    2491 552 2 TK380 548 580 SAT323 584 TK711 532 HA870 586C 543 552 558 2384C 1390 541 2 579C TK722 522B TK721 2390 550 1190 550B SAT318 TK381 TK732 TK371 TK751 1290T 521B 533 522 322C 559C 2590 551 570 539 2864C 511 2290 TK741 HA770 1190T 584HD 560B HA771 580B 541 521 TK752 574 345C 1090 570B TK370 HA871 2391 2484C

    track-type skidder
    D4HTSK II 54H 120C 125C 4P D5HTSK II D4HTSK III

    backhoe loader
    446D 444F 434F 446B

    skid steer loader
    299D 226D 236D 248 216 279C2 277C2 246C 277C 289C 272C 262C 287C 239DR 289C2 236D3 239D3 239D 226D3 297C 287C2 226 2236D3 246 299C 256C 272D 228 262C2 236 236DR 279C

    wheel dozer
    824K 854K 814B 824S 814 854G 844 844K 814S 834K 824B 834G 824H 834H 834 834B 834U 824C 824G 834S 824 824G II 844H 814F 814F II

    asphalt paver
    BG1055E AP-900B AP-1055D AP-1055F AP655F AP600F AP-1050 AP-1055E BG-260C BG-2455C AP-1000D BG1000E AP-1000B BG-260D AP-1000 AP655F L BG-245C AP-1000F AP-1055B BG-2455D BG-240C AP-755 AP-1050B AP-650B AP-1000E BG-225C

    integrated toolcarrier
    IT38H IT38G II IT38G IT62G IT28F IT28G IT38F IT14B IT24F IT62H IT62G II IT12B

    pipelayer
    587T PL83 PL87 583T 561N 578 572R 572R II 561M PL72 589 583R 587R

    marine products
    C7 C280-16 3612 3126B C175-16 3116 3126 C280-12 3616

    expanded mining products
    6015B

    track-type tractor
    8S D6 D10N D6R II 8C 153 7A 8SU 183B D6H 6 10U 7SU 5S D6H II 163 D6R 8U 8A 57H D5 D5M 8 D7G 4 D5N 58 56H 6A 9S D4H D6T LGP 7U D7R II 10C D6T XL D5H D7H D4H XL D8R 193B 8D D5B 10 D6T XW D7E D11T D8R II 11 9U 5P 173B D8T 7 D6D D8L D9R D8N 9C D10 5A D9L D11N D6N D6T LGPPAT 7S 6SU D10T 4P 10S 6S D9T D6H XR 9R 7S LGP D11R 11U 9 D6T D6T XL PAT 57 10SU D9H 55 59 11SU 4A 58L D10T2 D6M D6R XL D8K D6H XL D7R D4H III D10R 9A 59N D7E LGP 5 9SU D9N 4S D6T XW PAT 59L D6R LGP 54 8R 56 D5E D9G D5H XL D6 XE

    load, haul, dump
    R2900 R1700K R3000H R1600G R1700G R1600 R1600H R1300G II R1300 R1300G R2900G R1700 II

    oem solutions
    CAT WDS 777G