5M-2894: WASHER-HARD
+ / - Hover over image to Zoom
Other Views

    5M-2894: WASHER-HARD

    Part Number: 5M-2894
    Brand: Cat
    Retrieving Price.....
    Save to List

    Flat Washer

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Fits Bolt Sizes (in): 3/8
    • Hardened: Yes
    • Inside Diameter (ID) - 1 (in): 0.39
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Outside Diameter (OD) - 2 (in): 0.72
    • Thickness - 3 (in): 0.09
    • Washer Type: Flat Washer
    engineer support tractor
    C18 30/30 DEUCE

    challenger
    65B 85E 35 65 VFS70 75C 75 65E 95E 70C MTC865 65C MT835 55 MT855 45 65D MTC855 75E MTC845 VFS50 75D MT865 85C 85D MT845 MTC835

    wheel-type loader
    950B 966C 972G 992K 950 992 950L 980C 926E 980K 980B 988B 970F 966M 980F 962G 988K XE 930T 938G 986K 926 966E 910 950M 988H 938H 972H 950G G926 G936 980H 920 966D 950E 972M XE 990K 980L 938F 966F 916 914M 950F II 966M XE 962G II 966H 938G II 910K 972G II 980G 928HZ 988G 950G II 966G 988F II 950B/950E 924HZ 924G 930 962M 990 993K 990H 966G II 936F 936 930R 994D 992B 930K 950H 914G 950F 960F 930H 910M 988 966F II 982M 924GZ 930M 980G II 936E 972M 992C 910F 988F 950 GC 972K 966K 918F 986H G916 980F II 980M 980K HLG G910 988K 924F 990 II 992G 918M 962H 994K 924H 992D 980 972L 962M Z 962K 914G2 962L 966L 966R 930G 994 928G 914K 994H 910E 950M Z 928F 962 938M 924K 938K 950K 994F 926M 966K XE

    engine - generator set
    C32 PM3412 C18 GEN SE 3508 3516B 3512B 3516 C1.5 3304B 3114 G3412 G3520C C27 G3516C 3412C XQG400 3512C 3406C 3412 3408C C280-16 C18 3508B D379B G3412C 3304 G3516 3512 G3508 C2.2 G3520 3406B DG80 G3516E D399 C15 XQC1600 G3512 3306B 3408 3516C D398B C175-16 C13 3306 G3512E 3516E 3126B DG30 XQP30 C9 PMG3516 C-12 XQG135 DG150 CG170-16 C3.3DE33E0 3208 CG137-12 XQC1200 C13 XQ350 G3516B C2.2DE18E3 3456 PM3512 G3520E 3408B C9.3 G3520B 3116 3406E G3306 G3512H C1.1 XQP60 CG137-08 DG100 C13 XQ375 XQP150 3508C PP3516 PM3516 3608 C1.5DE13.5 G3406 C15 I6 C3.3DE33E3 PM3508 G3516H C13GENSET G3520H C175-20 DG125 G3306B XQ425 C1.1DE9.5 3406 C18 I6 PM3456

    wheel-type skidder
    518 528 518C 545D 545C 535D 525D 555D 120C 508 525B 525C 530B 535C 535B 525 515 FB518 528B 545

    off-highway truck
    776 793C 777 777G 777F 784B 768C 769C 773E 769D 771D 773G LRC 772 773D 776D 777E 773G 771C 772G 777B 793F 775D 797F 775G 772B 773G OEM 773B 775G OEM 770G OEM 775G LRC 793D 797 775F 785 794 AC 777D 775B 773 770G 769 768B MT4400D AC 797B 785C 775E 769B 795F XQ 784C 773GC 789 793F XQ 770 793F CMD 795F AC 69D 785D 789D 773F 777C 793F OEM 789C 793B 776B 793 776C 772G OEM 793F AC 785G 785B 789B

    engine - machine
    3304 3306

    engine - industrial
    3304 3406B 3306 3208 3412 3408 3116 3160 C-12 C-9 3204 3516E 3406C G3306 D333C G3406 D342C PMG3516 3512E G3512 D398B G399 G3520B G3516 3512C 3508B 3408B G3508 D379 3512 D353D G3516C 3412E D330C 3508 3516 3512B G3512B 3054C C175-16 G3606B G379A SPF343 G3304 D353C C11 C18 3304B 3516B SCT673 SPF743 3126 D343 3408C D348 CG137-12 G3408B C32 3176C C15 3508C G3612 G3408C C7 G3516J 3408E C-10 3406 C9.3 C-16 G3412 D353E D379B CG137-08 D398 SPS342 G379 D342 C280-16 G398 G3608 C27 3406E D346 3306B 3516C C9 D399 G3616 SPS343 SPT342 CPT372 SUF557 SPP101 3056 G3408 G3304B G3516B G343 HT400 G3306B SPF343C C175-20 G3508B G3606 C13 3196 G342C 3456 G333C G3508J 3176B D349 G3512E G3520J 3612 SBF214 3126B PR20B 3412C DG60 SR4 G3516E G353D G3512H G3512J C-15 3054B SPT343

    track-type loader
    977H 977K 931 943 941 931B 951C 973 951 955K 963 941B 933 931C 953 955 973C 951B 953C 939 977 983B 955L 977L 983 935C 953B 955H 939C 977A 973D 963C 935B 931C II 933C 963B 935C II

    articulated dump truck
    745C 725C D250B D300D 740 D400E D25D 740B D40D D300E II D350D D35HP D300E D44B 735B D30C D400D 740C D300B 730 D30D D350C D250E 735 OEM D35C D400E II D350E II D350E 745 735 D400 725 D25C 740 GC D550B D20D D250E II 735C D250D

    telehandler
    TH3510D TH337C TH414C TH514C RT50SA TH460B TH336C TH406C RTC60 TH407C TH514D TH314D RT50 TH417D TL1055D TH360B TH417C TH355B TH408D THP24S II TH357D THP10 II TH560B TH306D RT60 TL1255D TH580B

    mini hydraulic excavator
    308E2 CR 305.5E2 305E2 CR 307E2 307D 308E 307E 307C 306 307-A 305.5E 305.5E2 CR 306E2 308E2 306E 305E2

    road reclaimer
    RM500B RM-300 RM-350B RR-250B RM-250C RM-500 RM-350 RR-250 SS-250 SS-250B SM-350

    motor grader
    160M 3 AWD 130G 14E 140G 14H 16H NA 12F 12H 163H NA 16G 140M 12K 120M 2 140 GC 140M 3 AWD 24M 120 140H 14G 140 12M 14L 12G 12H ES 16 120M 160G 140M 3 24 16M 120K 2 120B 14M3 16M3 140H NA 160M 3 140B 140H ES 120G 120H 14M 160H ES 160K 12M 2 12M 3 160M 2 14H NA 24H 140K 2 16H 12M 3 AWD 120L 120K 12H NA 160H NA 120H ES 143H 140M 2 160M 18M3 140K 160H 120H NA 135H 163H 14M-3 135H NA

    material handler
    MH3037 MH3049 MH3059 MH3295

    wheeled excavator
    W330B W345C MH

    paving compactor
    CS-433C CS-323 CS-433B CS-643 CS-531C CP-323C CP-433B CS-551 CW-34 CS-653 PF-300 CP-643 CS-533C CP-563 CS-531 CB-224B CP-533 CS-563 CB-535B CP-533C CP-34 PS-180 PS-130 CB-424 CS-323C CS-431B CS-583C CS-583 PS-500 PS-110 CP-563C CB-534 CP-433C CS-573C CB-614 CB-214B CS-431C CS-533 CS-553 CS-34 CP-653 CS-573 CS-563C CP-323 CW34 CP-553 PS-300

    underground articulated truck
    AD40 AD55 AD45 AD30 AE40 II AD60 AD55B AD45B AE40 AD22

    drill
    MD6310 MD6200 MD6250

    excavator
    EL180 235 225 320C 345D L 349D2 L 349D2 345C L 330B L 215D 5130 245 385C 235C 215 349D L 340F L LRE 5110B 375-A 225D EL300 350 L 385B 345D 5230B 215B 365C L MH 229 231D 390F L 213 245D 330-A 322B L 349D 225B 325D L 350-A 385C L 315C 206 325 L 365C L 350-A L 374D L 374F L 345C 5080 235D 390D 330-A L 385C FS 340F 224 E300 212 325-A L 330-A L 330 L 390D L 330B 345D L VG 345C MH 390F 365C 235B 219 E240 320 375-A L 5230 324D L 5130B 330D L 5090B 205 245B EL300B 307 214 330 LN 374F 219D EL240 E300B 330B LN 385C L MH E180 330-A LN 229D 215C

    wheel tractor-scraper
    627H 623B 621G 637D 621B 613C II 639D 637E 627E 621R 651 657B 627B 627 637 623 633E 621H 631D 641B 627K LRC 621E 621 633D 633C 613 631E 637G 613G 657G 657E 637K 660B 631K 623G 623E 637B 666B 613C 615 623F 650B 615C II 666 657 627G 651B 631G 621K OEM 623H 627F 641 613B 615C 651E 623K LRC 621F 621K 633E II 633 631C 621S 623K 611 627K 633B

    earthmoving compactor
    825 815B 815 826G 825B 826K 816 825C 836K 826H 836 815K 836G 815F II 815F 825K 816K 825H 826C 825G 816F II 836H 816B 816F 826G II 826B 825G II

    generator
    SR4 SR4B SR5 SR500 XQP500 WEG SR4BHV

    petroleum products
    C280-12 C13 3512B WSF255 SS TH35-E81 C18 3512C 3126B 3512 WSF255 XD C9 C-15 C32 TH48-E70 TH31-C9P 3508B CX38-P892 CX31-P600 C15 WS223 XD CX48-P2300 CX31-C18I 3516C C27 TH55-E70 TH31-C9I 3516B 3508C 3412E TH35-C15I WSF223 SS CX31-C11I WS255 XD WSF223 WSF255 WSP305 TH48-E80 TH55FT-E90 TH35-C11I TH31-E61 WS223 SS TH35-C13I C7 WSP273 WS255 CX35-C18I WS255 SS CX31-C9I CX35-P800 TH48 WSP255 G3306B CX31-C15I 2016 C175-16 WS273 XD WS305 XD TH35-C15T 3512E CX38-P800 3516 TH35-C13T TH31-C9T WSP223 WS223 CX48 TH55 CX31-C13I C11

    engine - truck
    3116 C15 3406 3406B 7155 C18 1693 C-18 3176B 3408 C16 3306C 1145 3208 C13 1673B 3406C C-12 3306B 3406E 3306 C-15 C-10 1676 C7 3408B 3176 3126B 1674 3126 3126E 1140 C9 1160 1673C 1673 C-16 1150 G3306 C11 3054

    work tool
    HEX-WEDGE BLADE SNOW WING 836G 2017 834G

    cold planer
    PM622 PM820 PM620 PM822 PM-565 PR-1000C PM825 PR-450 PM-102 PM-465 PR-75 PR-450C PM-200 PR-1000 PR-750B PM-201 PM-565B

    forest products
    227 345C 554 FB221 574

    track-type skidder
    527 4P 120C D4HTSK II D4HTSK III 517 54H D5HTSK II 125C

    backhoe loader
    436C 426C 438 416C 432D 416 428 438C 426B 430D 426 444F2 416D 428C 424D 438D 420F2 446B 436B 436 428D 416B 420D 428B 438B 442D 446 432F2 446D 430F2

    wheel dozer
    834B 814B 844K 854G 824C 834U 824 834K 814 814K 824K 824G II 824H 814F II 824S 834 854K 844H 824B 844 834G 834S 814F 824G 814S 834H

    asphalt paver
    10 FT BG-245C AP-800B AP-800 AP-650B AP-1055B AS2251 AP-800D BG-260C AP-1200 8-16B 10-20B BG-2455C AP-1000B BG-225C BG-230D WE-851B AP-1050B WE-601B AS2302 AP-1000 AS2301

    integrated toolcarrier
    IT12 IT28B IT18B IT38G IT28G IT28 IT18 IT28F IT14F IT12B IT38G II IT14G IT62H IT24F IT62G II IT18F IT38H IT14B IT62G IT14G2

    pipelayer
    571G 594 583R PL61 PL83 572G 572R 594H 561N PL87 561H 561C 583K 587T 572R II 578 571F 561D 587R 572F 589 583T PL72 561M

    marine products
    3612 3616 3516C D399 3406 C32 3512 C7 3406E 3512B 3412 C280-12 3306B D353C D348 D333C 3508 3516B 3406B 3408B 3516 D398B 3508B D398A 3516E 3512C D353E 3196 3412E 3406C 3176B C9 C18 3608 D379A D349 3508C C15 7251 3306 C30 C280-6 3208 7211 3408 3408C C-12 D330C 3512E D342 3126B 3304B 3126 3412C C12 7271 7221 D333A C280-16 3116 D343 C9.3 D330A 3192 D342C D336 D379B 7241 D333B D346 3304 C175-16 C280-8 D353D 3176C D330B G3512E 3056 3412D 3618 C4.4 7261 7231 3606

    expanded mining products
    6020B MD5075 6030 MD5125 6015B 6015 FS MD6540C MD6290 6040 FS MD5150C 6015 6018 6040

    track-type tractor
    D11T D6C D5B 56H D6H 9U 3 6A D6M D7G D6T XW D5 58 D9R D7H D6D D4E D9H D4D 10U D5N 153 143 D6T D10T 10C D6E 140 D6R III 55 D6 6 D6N OEM D5H 8A D5K2 LGP D8R 163 3S D3C 8C D7F 4A 7 D3B 5S D6R D9L 54 D7R II 4P D10 D8K 7S D7R D8H 141 D4H D6H XR 8U D6R II D3 D10N 9 D5M 59 D8L D6N LGP 10S 4 4S D6N 6SU 7SU 6S 9C D4H III 8S 8 5 8D 10 9S D5C III D11N 5A 9D 59L D10R 10SU D8N D9N D7R LGP D6D SR 9SU D11R D8T D6G2 XL 7U 8SU D5K XL D6T LGP 3P 57 D4C 183B 57H 173B 5P D6E SR 11 11SU D6T XL D9T D6G 9A 53 D4E SR D4H XL D7R XR D9G D6T LGPPAT D4C II D6G2 LGP D5K LGP D8R II D6H II 11U D4C III D5G D3G D6H XL D4B D6G SR 5A PAT 56 D3C III 58L 7A D9E D3C II D5K2 XL D6N XL D7G2 D5C PAT D5C PATLGP D6T XL PAT D10T2 D4G 59N D6R XL D5C D6 XE D7E 193 D6F SR D5H XL D5E D5R2 7S LGP 8R D6R STD D5R LGP D5R XL D6T XW PAT D6R LGP

    load, haul, dump
    R1700G R1300G R2900G R2900 R1600G R1600 R1600H R1300 R1700K R1700 II R3000H

    oem solutions
    TR53 OEMS TR35 CAT WDS