205-7205: Sleeve
+ / - Hover over image to Zoom
Other Views

    205-7205: Sleeve

    Part Number: 205-7205
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Sleeve (Relief Valve)

    Description:
    Service component for relief valve in transmission hydraulic control group.

    Attributes:
    • Material: Steel
    • Inside Diameter: 4.8 mm (0.19 in)
    • Outside Diameter: 13.646 mm (0.54 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.19
    • Length (in): 7.48
    • Material Description: Steel
    • Outside Diameter (in): 0.54
    pipelayer
    587T 583T 572R II

    track-type tractor
    D7R II D6T D6R II D6R III D8R II D8T