462-5449: Control Group-Joystic
+ / - Hover over image to Zoom
Other Views

    462-5449: Control Group-Joystic

    Part Number: 462-5449
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Joystick Control Group

    Description:
    Cat joysticks are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific equipment ans implement functions.

    Attributes:
    • Joystick with a roller and trigger
    • With boot
    • Voltage range: 9-32 V
    • Joystick movement not limited to X and Y axis
    • 6 and 12 Pin DT connections
    • Durable cast aluminum and plastic construction

    Application:
    Joysticks are used in Cat heavy equipmnet to provide handheld control of equipment and implement functions. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 12.9
    • Overall Length (in): 4.3
    • Overall Width (in): 4.3
    • Temperature (°F): -40 to 185
    track-type tractor
    D8T