478-7932: Control Group-Electronic
+ / - Hover over image to Zoom
Other Views

    478-7932: Control Group-Electronic

    Part Number: 478-7932
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Electronic Control Group (Basic)(A4E 4V2 Machine)

    Description:
    Cat engine controller reads various sensor outputs and controls the necessary systems to provide optimal engine performance in Cat heavy equipment operations.

    Attributes:
    • Cast aluminum controller housing
    • 70 and 120 pin connections
    • Emissions control
    • RoHS compliant

    Application:
    Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    earthmoving compactor
    815F II 815B 816F II

    wheel-type loader
    966H 950H 966F II 972H 966F 966E 980H 980G 962H 966D 980F 980C

    engine - generator set
    C9 XQP300 C13GENSET C13 C9 GEN SET

    petroleum products
    C13 C9 TH35-E81 TH31-E61 CX31-C11I CX31-P600 CX31-C9I TH31-C9P TH31-C9I CX31-C13I TH35-C11I TH35-C13I

    wheel-type skidder
    535C 525C 545C

    engine - industrial
    C9 C18 C13 C11

    track-type loader
    973C 973D

    articulated dump truck
    735 740 725 730 735 OEM

    road reclaimer
    RM-300

    cold planer
    PM-102

    motor grader
    160K 120K 160M 2 140K 160M 14M 140M 2 140G 140M 140K 2 12K 120K 2 16M 14L 12M

    forest products
    522B 2590 2391 541 2 522 552 2 552 2491 521 541 2390 551 521B 532 511 2290

    wheel dozer
    814F II

    asphalt paver
    BG-260D AP-1055D BG-2455D AP-1000D

    integrated toolcarrier
    IT62H

    excavator
    336D2 L XE 340D2 L 336D2 LXE 336D2 345D L 336D2 L 336D2 XE 336D2 GC

    pipelayer
    PL87 587T

    expanded mining products
    MD6290 MD5125 MD5150C

    track-type tractor
    D7R XR D6R D6T D8N D6R III D7R LGP D7R D6R STD D6R LGP D8R D6R XL