300-4415: Starter
+ / - Hover over image to Zoom
Other Views

    300-4415: Starter

    Part Number: 300-4415
    Brand: Cat
    Retrieving Price.....
    Save to List

    Electric Starter Motor (12V-5kW)

    Description:
    Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

    Attributes:
    • 12V - 5kW
    • 11 teeth

    Applications:
    Fits Cat and non-Cat equipment

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    engine - industrial
    C4.4

    track-type tractor
    D3K LGP D5K LGP D3K XL D4K XL D5K XL D4K LGP