7X-1950: Shoe-Pole
+ / - Hover over image to Zoom
Other Views

    7X-1950: Shoe-Pole

    Part Number: 7X-1950
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Pole Shoe (Electric Motor)

    Description:
    Service component for electric motor group.

    Attributes:
    Thread Size: 3/8-24-2B UNF

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Length (in): 3.76
    • Thread Size (in): 3/8-24-2B UNF
    • Width (in): 1.68
    challenger
    35 55 45

    wheel-type loader
    928F 950G II 938G 950H 960F 938G II 962G 950G 962G II 938F 962H 950F 950F II 928G

    engine - generator set
    3116

    engine - truck
    3126B 3126 3116 C7 3126E C13

    petroleum products
    C7

    engine - industrial
    3116 C7 SPP101 3126 3126B

    track-type loader
    953B 953C 963C 963B

    articulated dump truck
    D20D D250D

    combine
    460 465 470

    forest products
    580 550 570 539 574 TK381 533 TK380 322C 570B TK370 580B 543 TK371

    motor grader
    120K 140K 120H 135H 140G 120K 2 120H NA 120H ES 12K 160K 135H NA 140K 2

    wheeled excavator
    M318 M320 M325B M325C MH

    paving compactor
    CS-531 CP-663E CP-533D CS-533C CB-634 CP-533C CS-533 CS-563 CS-531C CS-531D CS-563C CS-583C CS-683E CS-563D CS-433C CS-573C CP-573E CB-634C CP-533 CS-573 CS-573E CP-563D CS-573D CP-563E CS-583 CS-533D CS-563E CS-663E CS-583E CP-563 CS-583D CP-563C

    asphalt paver
    BG-2255C WE-851B AP-1050B AP-1200 AP-900B BG-240C AP-655C BG-2455C BG-260C AP-1055B AP-1000B BG-245C

    integrated toolcarrier
    IT28G IT62G II IT62G IT38G IT28F IT38G II IT38F IT62H

    excavator
    325-A 329D L 320-A N 320-A 325D L 325D FM 320B L M325D MH 328D LCR 325D FM LL 320 L 325 L 322C 325-A FM L 325C 324D L 324D FM 325B 324D 322B L 329D 325B L 325-A LN 322C FM 325D 322-A L 320B N 325C FM 322 L 325-A L 325C L EL200B 325 LN 214B FT E200B 329D LN 324D LN EL240C 320B 320-A L 322B 325B LN 322B LN 214B 324D FM LL 322N EL240B E240B 322 LN 320B S 320-A S 224B 322-A 320N 213B 322-A LN E240C 322-A N M325D L MH

    pipelayer
    561M 561N

    marine products
    3126B C7 3116 3126

    wheel tractor-scraper
    613C II 613C

    track-type tractor
    D6M D6N D5N D5M