8N-0205: Fuel Separator
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    8N-0205: Fuel Separator

    Part Number: 8N-0205
    Brand: Cat
    Retrieving Price.....
    Save to List

    Advanced Efficiency Fuel Water Separator

    Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.

    Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.

    This results in more uptime and lower repair costs for your business.

    Attributes:
    • Unique filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    generator
    SR4

    engine - generator set
    3408 3406C 3406 3408C 3412 3412C 3406B 3408B

    engine - truck
    3176 C13 C-12 C-10 C11 3126 3176B

    engine - industrial
    3306 C-12 3304 D333C 3306B C-10 D330C 3176C 3196 3176B SR4

    marine products
    3408 3208 3412 3412C 3306B C9 3304 3406B C7 C32 3126 3306 3406 3406C D333C D330C 3304B 3116 3412D 3408C 3176B 3408B 3126B 3196

    load, haul, dump
    R1700 II R2900