424-0461: SG16B Stump Grinder
+ / - Hover over image to Zoom
Other Views

    424-0461: SG16B Stump Grinder

    Part Number: 424-0461
    Brand: Cat
    Retrieving Price.....

    Designed to remove stumps in residential, commercial and agricultural settings.

    Cat® Stump Grinders are designed to economically remove stumps in residential, commercial and agricultural settings. They offer increased production over tow-behind grinders in situations where multiple stump removal is required. The right balance of cutting wheel speed and torque makes quick work of most tree varieties.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Carbide Teeth Per Wheel: 32
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Depth (in): 20.5
    • Cutting Head Extension (in): 11
    • Cutting Head Speed (rpm): 993
    • Cutting Head Swing (degrees): 70
    • Cutting Height (in): 18.5
    • Cutting Wheel Diameter (in): 21.5
    • Cutting Wheel Width (in): 3.3
    • Drive Method: Gerotor Motor- Direct
    • Drive Method: Gerotor Motor- Direct
    • Drive Shaft Torque at Maximum Pressure: 218
    • Hydraulics Flow (GPM): 11-23
    • Machine Hydraulic: HIGH FLOW XPS, STD FLOW - NO ELECTRICAL, XHP, HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Wheel Loaders - 405122
    • Motor Displacement: 4.9
    • Motor Displacement (CBM/rev): 80
    • Motor Displacement (CI/rev): 4.9
    • Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
    • Optimum Hydraulics Pressure (bar): 145-235
    • Overall Height: 30
    • Overall Height (in): 30
    • Overall Length: 69
    • Overall Width: 46
    • Required Hydraulic Flow: 42-86 L/min (11-23 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Weight: 775
    • Weight (lb): 775
    We currently do not have any equipment model information for this part.