111-1582: Floormat
+ / - Hover over image to Zoom
Other Views

    111-1582: Floormat

    Part Number: 111-1582
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Enclosed Floormat (Upper)

    Description:
    Cat floormats are designed to provide a cushioned, non-skid surface for operators of Cat machines. Acoustical floormats form a durable sound barrier while protecting the floor of the machine.

    Attributes:
    • Vinyl color: Mojave Brown
    • Durable vinyl wear surface with anti-slip and abrasion resistance
    • Foam decoupler provides acoustical insulation
    • Easily cleaned with soap and water
    • Fuel, oil and water resistant

    Applications:
    Used as floor covering in operator compartment of Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 48.46
    • Material Description: Vinyl
    • Standard Color: Mojave Brown
    • Thickness (in): 0.37
    • Width (in): 40.15
    wheel-type loader
    938F

    integrated toolcarrier
    IT38F