031-1119: Cap
+ / - Hover over image to Zoom
Other Views

    031-1119: Cap

    Part Number: 031-1119
    Brand: Cat
    Retrieving Price.....
    Save to List

    Radiator Pressure Cap

    Description:
    Cat® Cap, Service exactly what you need with genuine Cat parts.

    Attributes:
    •Direct OEM Replacement

    Applications:
    ● For use in a variety of Cat applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Notes: TOP OF CAP DIAMETER: 64.3
    earthmoving compactor
    825G 826G

    wheel-type loader
    962G 966G II 950G 972G 938G 972G II 980H 980G 966G 962G II 950G II 980G II

    engine - generator set
    G3306B C13 XQ375 C13 XQ350 XQ425

    petroleum products
    CX38-P800 CX35-C18I CX31-C13I TH48-E80 CX35-P800 TH35-C13I TH35-E81 G3306B CX38-P892 CX31-P600 C15 TH35-C15I TH48-E70 C18 TH48 CX31-C9I CX31-C11I CX31-C18I CX31-C15I

    wheel-type skidder
    545

    off-highway truck
    69D

    engine - industrial
    C13B C13 C27 C15 C32 C18 C9.3 C4.4 C9.3B PR20B

    road reclaimer
    RM500B

    cold planer
    PM822 PM820 PM-201 PM825 PR-1000 PR-1000C

    motor grader
    24H

    forest products
    TK1051

    wheeled excavator
    M315C M313C M318C MH M318D MH M318D M322C M322D MH M316C M318C M322D M313D M315D M316D

    paving compactor
    CB-66B CB-64 CB10 CD-54B CB-54 CD-44B CB-64B CB8 CB-68B CW12 CD-54 CB7 CD10 CB-54B CD8 CB-44B

    wheel dozer
    824G

    asphalt paver
    AP-655C AP655F AP600F AP-1055D BG-2255C AP-1000D BG-260D AP655F L BG-2455D

    underground articulated truck
    AD40 AD45 AE40 AD30 AE40 II AD55

    integrated toolcarrier
    IT62G IT38G

    excavator
    5110B

    pipelayer
    587T 561M 583R 572R PL83 583T PL87 587R

    wheel tractor-scraper
    631G 637D 633D 631D 657B 637G 623G 639D 621G 657 627G

    expanded mining products
    6015B

    track-type tractor
    D6R III 7S D6N D7R II D6H II D6R D6R II D6H XR D5M 56H D6T D10R D10N D8N 6SU 7SU D6M D8R D7H 6A D9R D6H D7R D5N 6S 7 D11R D6H XL 57H 6 D8T D10T D8L 7U D9N 7A D9T