106-1792: Stud-Taperlock
+ / - Hover over image to Zoom
Other Views

    106-1792: Stud-Taperlock

    Part Number: 106-1792
    Brand: Cat
    Retrieving Price.....

    Stud taperlock

    Heat treated with a direct-hardening process. Hardened to Rockwell C33-39. Designed with a taper point for a plug tap. Meets SAE grade 8 strength requirements

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Phosphate & Oil
    • Grade: Plain finish
    • Hole Thread Pitch: 16
    • Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
    • Material Description: High temperature steel (500 C MAX)
    • Screw Length - A (in): 3 15/16
    • Stud Type: Taper Lock
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/8 - 16
    pipelayer
    587T, 587R, 583T, 583R, PL83, PL87, 589, 578

    wheel tractor-scraper
    623F, 621B, 621G, 623E, 627F, 637D, 627E, 637K, 623G, 627G, 621E, 651B, 657, 657E, 657G, 639D, 631E, 623B, 627H, 637E, 651E, 657B, 637G, 631K, 631G, 631D, 621F, 633E II 633D, 623H

    engine - generator set
    C18, 3456, C15, 3412C, G3412C, C32, 3412, 3406C, C27, G3406, C9, G3412, 3304B, 3406B, PM3456 3408B, 3304, C13GENSET XQG400, C18 I6 PM3412 3408, CG137-08 C15 I6 3406E, CG137-12, 3408C

    underground articulated truck
    AE40 II AE40 AD40 AD55, AD55B, AD45B, AD60, AD30, AD45

    expanded mining products
    6015B, MD6290, 6020B, 6040, 6018, 6040 FS 6015, 6015 FS 6030

    track type tractors
    D11R, D11T, D11TCD, D11RCD

    off-highway truck
    777G, 772G, 777F, 773E, 773D, 773F, 771C, 771D, 775D, 769C, 768C, 769D, 770G, 772B, 773G, 772G OEM 773B, 777C, 777E, 775G, 773G LRC 775B, 775F, 775G OEM 69D, 777D, 775G LRC 775E, 770G OEM 785C, 770, 772, 777B, 773G OEM

    articulated trucks
    740C 740, 735 OEM 735, D350E II 740B, 745 D400E, 735C, D400D, 745C, D40D, D400E II 735B, 740 GC D350E, 740CEJ

    cold planer
    PM825, PM-465, PR-750B, PM-565, PR-1000C PM620, PR-1000, PM-200, PM820, PM-565B, PM622, PR-450, PR-450C, PM822, PM-201

    track-type tractor
    D7R II D8R D11T, 8U 8SU D8N, D10T, D9R, D10N, 8 D8T, D10T2, 9U D11R, 58 10SU 8A D9L, 59 9SU D10R, D8R II 59N D9T, D8L, 57H 10 D9N, 59L 9 58L 10U

    petroleum products
    TH48-E70 CX31-P600 CX38-P800 C15, C18, CX35-P800 C27, C32, CX35-C18I TH35-E81 TH35-C15I C-15, CX31-C18I CX31-C15I CX38-P892 3412E, TH35-C15T TH48-E80

    motor grader
    24H, 24, 24M, 16G, 16H NA

    wheel-type loader
    988B, 992K, 980F II 993K, 980G II 980F, 990 II 986K, 990K, 988G, 980G, 980H, 986H, 988H, 992D, 980C, 992C, 990, 988 XE 988K, 988K XE 990H, 988F, 988F II

    engine - industrial
    3412, 3406B, 3408, C27, 3408B, G3406, C32, CG137-12, 3408C, 3406C, 3406E, C18, SPT342 SPS342 SCT673 C15, G3408C, 3412E, G3412, 3412C, G3408, C-15, SG137-08 3408E, G3408B, C-16, CG137-08 3456, 3406, HT400

    articulated dump truck
    740C 740, 735 OEM 735, D350E II 740B, 745 D400E, 735C, D400D, 745C, D40D, D400E II 735B, 740 GC D350E, 740CEJ

    engine - truck
    C-16, 3406C, C18, 3406E, C-15, C15, C-18, 3406B, 3408B, C13, C16 3408

    challenger
    MT835, MT845, MTC835, MTC845, MTC865, MTC855, MT855, MT865

    vees 27 to 32 liter
    3412C, C32, G3412

    material handler
    MH3295

    generator
    SR5, SR500 SR4, XQP500

    15 to 18 liter
    3406C

    road reclaimer
    RR-250, SM-350, SS-250, RM-500, RM-250C, RM-350B, RM-350, RM500B, SS-250B, RR-250B

    wheel dozer
    844, 854K, 834S 834G, 824K, 844K, 824C, 834K, 834B, 824H, 824G II 844H, 814B, 834H, 834U 824G

    off highway trucks
    777D

    wheel loaders
    993KLRC

    excavator
    390F L 5080, 385B, 374D L 385C L 5110B 390F 374F 245D, 385C, 374F L 5090B, 365C L 385C FS 245B

    drill
    MD6250, MD6310

    earthmoving compactor
    836K, 826K, 836, 836H, 826C, 825K, 836G, 825G II 825G, 826G II 825C, 826G, 825H, 826H