1P-4278: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    1P-4278: Clamp-Hose

    Part Number: 1P-4278
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Hose Clamp

    Description:
    Cat clamps are designed to securely hold two parts together tightly.

    Attributes:
    • Material: Steel
    • Effective diameter range: 5.56-15.88 mm (0.22-0.625 in)
    • Cat clamps meet or exceed, ANSI, ASTM and DIN requirements

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Hex Size (in): 0.31
    • Hose Clamp Type: Standard (Worm Drive)
    • Material Description: Steel
    • Maximum Effective Diameter (in): 0.22
    • Minimum Effective Diameter (in): 0.62
    • Width (in): 0.31
    • Working Diameter (in): 1/4 - 5/8
    engineer support tractor
    C18 DEUCE 30/30

    challenger
    55 85E 85C 35 45 70C 65C 65 75C 95E 65B 65D 85D 65E 75D 75E 75

    wheel-type loader
    901C 966C 910F 938H 924G 982M 986K 988 914G 972H 970F 993K 950M 962H 902C2 914K 966E 930 908H 962M 924GZ 950E 950 936E 907H 950H 966G 972M XE 966M 980M 902 966L 920 972G 988K 962K 988H 972L 966H 994 980F 990 II 966D 950B 907H2 966F 972M 994H 992K 908 966M XE 910 950G II 990H 980K 980L 938G II 950K 936 908H2 980K HLG 966K 966K XE 988F II G910 906 972K 992G 972G II 990K 950M Z 992C 994F 950L 962G II 980C 950 GC 988B 903D 960F 903C2 930G 980G 962M Z 904B 992D 994D 950F 966G II 980B 990 903C 936F 988G 962L 988F 988K XE 928G 914G2 910E 902C 980H 986H 910G 910K 966F II 980G II 906H2 904H 994K 950B/950E 906H 901C2 962

    engine - generator set
    C15 C18 PM3508 C4.4 3456 3508B PM3516 PM3456 C32 3516 C9 3512B C3.3 C13 3306B 3208 C9.3 PM3412 C27 C175-20 C2.2 XQ230 C9 GEN SET C175-16 C13 XQ375 C3.4B 3412C 3412 C13GENSET PM3512 C13 XQ350 XQC1200 3516B 3512 XQP300 XQ35 C18 I6 3508 C15 I6 XQC1600 XQ425 G3516H

    wheel-type skidder
    518 545C 525C 120C 535C

    off-highway truck
    768C 772G OEM 776C 777E 775G OEM 776B 793F 770G 775G LRC 793C 773G 789 773E 773G LRC 777B 69D 793F AC 773GC 785 777D 772G 770G OEM 793F CMD 773B 771C 795F AC 769D 775G 771D 777C 769C 793 785B 797F 775B 793F OEM 773G OEM 789B 795F XQ 793B 793F XQ 797 784B 797B 772B

    track-type loader
    933 931 977K 953K 953 973 931B 963 931C 943 951C 963K 955K 935C II 983 953C 973C 941B 963D 933C 931C II 953B 941 939C 955L 951B 939 935C 963B 963C 953D 973D 935B

    engine - industrial
    3114 C-12 3208 C175-16 C18 C32 C15 C13 3116 C-10 3176C 3126B 3406E C9.3 C11 C4.4 SPF343 PR20B C13B C27 C175-20 SBF214 SPF743 SUF557 CPT372 3456 C-15 SPT343 C9.3B 3196 C-16 SPS343 C3.4 3176B SPF343C

    telehandler
    TH3510D TH62 TH417D TH414C TH337C TH406C TH340B TH417C TH355B TH336C TH314D RTC60 RT50 TH220B TH580B TH103 TH408D TH514C RT60 TH63 TH460B TH350B TH407C TH306D TH83 RT80 TH215 RT50SA TH560B TH210 TH360B TH82 TH330B RT100 TH357D

    articulated dump truck
    740B 740C 735B 730 745 725C2 730C2 740 730C2 EJ 745C 735C 735 740 GC

    mini hydraulic excavator
    304.5 305E 303.5D 303ECR 307B 305C CR 308 308E SR 306E 307C 305E2 CR 307E2 308.5 304E2 303.5E2 305.5E 308E2 CR 304E2 CR 306 305.5 304E 301.5 303.5E 303.5E2 CR 305.5E2 CR 303C CR 308E2CR 305.5E2 304.5E2 303.5 301.8C 304D CR 303E CR 308E2 SR 308E2SR 301.6C 305.5D 308C 308E CR 301.6 302.5 308E 307.5 310 303 308D 302.5C 309 305D CR 301.8 304C CR 305 305E2 301.7CR 308E2 307E 307D 303.5C 304 302CR 306E2

    road reclaimer
    RM500B SS-250 RR-250 RM-350B

    motor grader
    120M 2 120M 14E 140 140M 3 AWD 24 16M 160H 160M 3 AWD 140H 12H 160M 140G 24M 140M 2 163H 12M 3 AWD 120 140M 3 135H 14L 14G 12F 160M 3 16H 160M 2 12M 2 130G 140M 120G 120H 24H 14M 12G 12M 18M3 16 16M3 12M 3 14H 143H 14M3 14M-3

    material handler
    MH3049 MH3059 MH3037

    wheeled excavator
    W330B W345B II M325C MH M325B

    paving compactor
    CB-44B CB-32 CS-54 CP-563 CS-573D CB8 CS-531C CB-36B CB1.8 CB-434C CS-76 CS-68B CB-534B CP-64 CB-434D CB-22B CB-64 CB7 CB-334E PF-290B CD-54B CB-68B CP-533D CB-534D CB2.7 CB-564D CP-433E CP-74B CS-563D CB-434 CB-34B XW CP-533 CC-34B CS-531 CS-533D CP-68B CB2.9 CB-24B PS-150C CB-66B PS-300C CB46B CB1.7 CB-32B CS-74 CS-323 CP-323C CP-533E CB-334D CD8 CS-56 CB-34 CS-533C CB-335E CP-533C CB-64B CB-225D CB10 CS-423E CP-663E CS-533 PS-200B CB-214D CS-56B CB-14 CB-314 CS-563E CS-323C CC-24B CB-534 CB-335D CB-225E CB15 CS-433C CS-74B CP-56B CC-24 CS-583 CP-76 CB13 CP-56 CS-573E CS-563 CS-433B CP-54B CS-583C CB-34B CB16 CB-634C CS-433E CS-583E CP-323 CS-533E PS-150B PS-360B CP-44 CB-54B CP-74 CS-44 CP-563E CS-64 CS-573 CP-433B CC2.6 CS-531D CD10 CB-535B CP-563C CB-34 XW CC-34 CS-431C CB-334E XW CS-79B CB-534C CB-24 CB-224E CP-433C CB-54 CS-663E CP-573E CB-22 CW-16 CB-434B CB2.5 CS-78B CB-14B CS-54B CP-563D CS-583D PS-360C CB-224D CW-14 CB-214E CS-683E PF-300C CS-563C CP-54 CD-54 CB-634 CS-573C CW12 CS-64B CB-634D CD-44B

    underground articulated truck
    AD55B AD22 AD60

    drill
    MD6200

    excavator
    325-A L 320B FM LL 330C FM 314F CR 320B 317B LN 390D 345B II 315C 315B FM L 320 320C 385C 385B 330F L 323F SA 320E 235 320E L 322-A LN 375-A 311-A 385C L 330D FM 315B L 5090B 320-A L 312B L 215 325C 322C 330F LN 330B L 245 323 312C L 374F L 322C FM 322-A L 345B L 325C FM 321C 325D FM LL 325C L 329E L 235B 323E SA 350-A L 320B N 330C 312B 325B L 323E L 225 313F LGC 325 L 323E LN 318F L 321B 325-A 330F 313F L 314E CR 324E L 326F L 330-A 385C FS 320E RR 320E LRR 320C L 330B LN 320B U 320B L 320 GC 311F LRR 314E LCR 329E 538 215B 345B 365B 320F L 568 FM 320-A 5110B 311B 318B N 322B L 330C LN 365B L 322N 320B LL 324D FM 330B 330FMHPU 312F GC 330 325B 235C 312-A 314C 323F OEM 320B S 5130B 330C L 323F L 315-A 568 FM LL 326F 318C 325F LCR 320N 329E LN 315B 320D3 375-A L 350-A 322B 312C 311C 312E L 350 L 312F 325F 5080 324E LN 5230B 385C L MH 320-A N 325 LN 315-A L 5230 319C 320 L 235D 320C FM 365B II 318B 324E 322 L 318E L 231D 335F 320E LN 323F LN 330 L 225D 325B LN 326F LN 325-A LN 316F L 345B II MH 316E L 229D 390D L 330-A L 323F 312E 322 LN 330C MH 330F OEM 330-A L 335F LCR 330 GC 315F LCR 320B LU 313F GC 324D FM LL 225B 329F L 317B L 325D FM 322-A N 320-A S 325-A FM L 229 322B LN 313F

    wheel tractor-scraper
    631E 657G 627K 633D 657 627F 637E 621G 621E 627 631D 637D 637 613C 623G 621H 613G 621K 639D 657B 621B 631K 613C II 657E 637G 623E 641B 627B 623B 627G 621 627K LRC 627H 615C 627E 611 637K 623F 666B 651B 623H 623K LRC 631G 621K OEM 615 621F 631C 650B 613B 623K 633C 615C II 633E II 660B

    earthmoving compactor
    815 816 816F II 825B 836G 816B 825C 825H 826K 815K 816K 815B 815F 826C 826G II 826B 815F II 836K 825K 836 826H 836H 825 825G II 816F

    generator
    SR5 XQP500 SR4B SR4

    engine - truck
    3208 C13 C-9 C9 C7 3126

    petroleum products
    CX31-P600 CX38-P892 C175-16 TH48-E80 C27 TH35-E81 TH35-C13I C32 TH31-E61 CX31-C9I C15 CX31-C15I TH35-C15I CX35-P800 C18 C11 TH31-C9T TH48-E70 C13 CX31-C18I CX35-C18I CX31-C11I CX31-C13I CX38-P800 TH48 TH35-C11I

    cold planer
    PM313 PM825 PM312 PM310 PM820 PM-565 PM-201 PM-565B PM822

    forest products
    522 2290 543 573C 2570D 560B TK752 TK1051 553C TK381 1390 2670D 2491 2670C 552 2 TK380 2590 227 563C 541 2 586C TK371 550 570 2570C 554 584 TK721 322C 1090 570B 2391 550B TK711 2470C 2864C 574B 580 532 511 564 521 541 580B TK370 584HD TK751 1290T 573D 551 1190 1190T FB221 TK732 TK741 522B 574 2390 563D 552 533 521B TK722

    track-type skidder
    517 527 54H 4P D5HTSK II D4HTSK III 120C 125C

    backhoe loader
    432F 430D 430F2 444F2 426C 428B 426 416E 436B 438B 436C 434F2 416B 438C 416D 434E 450E 428D 420D 428C 420E 416C 444E 446B 426B 428E 432E 422E 432D 428F 422F 426 F2 438D 424B 420F 442D 424D 432F2 427F2 420F2 430E 444F 428 416 428F2 442E 416F2 438 436 422F2 430F 450 434F 440 424B HD 450F 414E 424B2 416F 415F2 IL 415F2

    skid steer loader
    279D 289C 289D 248 242D3 239D 262B 232D 226 257D 287D 257 226B3 247B 242 262 246D3 236D 279D3 259B3 277D 262D 259D 257B 272D 242B 242DR 236D3 279C2 246 246D 216 236 262D3 277C 297D 299D 272C 242B3 272D XHP 287C 249D 246B 248B 297D2 232D3 262C2 289D3 226B 272D3 246C 252 256C 299D2 236DR 2236D3 259D3 239D3 277 297D XHP 252B3 267 252B 299D3 299D2 XHP 216B3 262C 216B 247 247B3 299D XHP 262 D3 287 272D2 XHP 249D3 228 232 257D3 299D3XHP 277C2 226D3 226D 268B 299DR 242D 297C 299DR XE 272D2 232B 299C 239DR 289C2 236B 287B 236B3 297D2 XHP 279C 287C2 272D3XHP 267B 277B 257B3 299D3 XE

    wheel dozer
    834U 824B 824S 834 834G 814B 844K 834K 814K 824K 814 824H 854G 834S 834B 814F 824C 844 854K 834H 814F II 824G II 844H

    asphalt paver
    AP-800C BG-2455D AP-1000F AP655F L AP-800B AP355F AP-650B AP555F AP600F BG1055E AP500F AP-800D BG-225B AP655F BG-230 AP-200 AP-500E BG-230D AP300F AP-555E AP-300D AP-200B BG500E AP-1055F AP-800 BG-210B BG1000E AP-1000E BG-225C AP-1000D AP-1055D AP-255E BG555E AP-1055E BG-260D

    integrated toolcarrier
    IT14G IT62G II IT28G IT12B IT62H IT38G II IT12 IT14G2 IT38H IT14F

    pipelayer
    PL61 572G 561M 583R PL87 572R 561N 561C 587T 583T PL83 587R 572R II PL72

    marine products
    C18 3208 C32 C9 3116 3126 C175-16 C7 3126B C12 3406E C-12 C9.3 3196 3412E C15 C30 3176B C4.4 3176C C7.1 C6.6

    expanded mining products
    HRS1220 6015 6015 FS

    track-type tractor
    D6N D8T D3B 4 D6 D5C III D6T XW D6H D7R II D9H D7R D6C D6R 6SU D5K LGP D6T XL D5H XL D4K2 LGP D6T XW PAT D6T D8R D6R III 6S D7E D4D D6T LGP 6A D6H XR 3 D8N 3S D6N LGP D4H D6H XL D5M D9T 6 D6K XL D6R II D5 D11T D6K2 D3K2 XL D9G D6K D7R LGP 53 D4C D11R 3P D6M D5H D8R II 5S D8L D4C III D3C II 5A PAT D6K2 LGP 5P D9N D8H D3C D6R STD D9R 4P D6H II D6K LGP D4C II D4G D4K XL 4S D3C III D5K XL D3 D3G D7E LGP D3K2 LGP D6T XL PAT D10T D6T LGPPAT D6R XL 56H D5C PAT D5N D5C D4K2 XL D5C PATLGP D6N XL D5K2 LGP D3K LGP D5K2 XL D10T2 D4H III D6R LGP 5 D10R D7F D4K LGP D5G D5R LGP D6 XE 56 55 D4B D3K XL D5R2 5A D6K2 XL D5R XL D4H XL D6N OEM D7R XR D10N D6G

    load, haul, dump
    R1300G R1300 R2900 R1700K R1600H R1700 II