337-1943: Rectangular Seal
+ / - Hover over image to Zoom
Other Views

    337-1943: Rectangular Seal

    Part Number: 337-1943
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular Seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat® machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    • Axial Thickness (mm): 4
    • Inside Diameter (mm): 11
    • Radial Thickness (mm): 5
    underground mining loaders
    R2900

    oem solutions
    CAT WDS

    wheel tractor-scraper
    621H, 637K, 631K, 627K, 621K OEM 623H, 623K LRC 623K, 627H

    underground articulated truck
    AD45B, AD55, AD60, AD55B

    motor grader
    24, 24H, 24M

    off highway trucks
    797, 797F, 797FXQ

    off-highway truck
    773D, 773E, 793D, 773G OEM 775D, 793F, 785D, 770G OEM 789D, MT4400D AC 793F OEM 793C, 771D, 777D, 772G, 770G, 785C, 793B, 769D, 777F, 776C, 777G, 775F, 773F, 772, 794 AC 793F CMD 773G, 797B, 784C, 795F AC 775E, 789C, 771C, 776D, 775G OEM 797F, 784B, 777E, 770, 793F XQ 789B, 773G LRC 773B, 775G LRC 793F AC 785G, 777C, 769C, 772G OEM 795F XQ 775G, 785B