351-9918: Halogen Bulb
+ / - Hover over image to Zoom
Other Views

    351-9918: Halogen Bulb

    Part Number: 351-9918
    Brand: Cat
    Retrieving Price.....

    24-Volt 70-Watt Halogen Bulb

    Description:
    Cat® halogen work lights are shock-resistant and fully sealed to eliminate contaminants, extending bulb life and ensuring reliable performance. This bulb offers versatility as it fits a variety of machines, large and small, and it can be retrofitted to older machines.

    Attributes:
    • Halogen bulb
    • 24V
    • 70W
    • Bulb Type H3

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bulb Type: H3
    • Light Type: Halogen
    • Voltage (volts): 24
    • Wattage (watts): 70
    wheel tractor-scraper
    637G, 623E, 621F, 621G, 631E, 627G, 631G, 623G, 621K OEM 623F, 627F, 621K, 613C II 637K, 623K LRC 613C, 657E, 637E, 621H, 615C, 651E, 633E, 613G, 657G, 611, 631K, 631D, 627H, 637D

    underground articulated truck
    AD55B, AD60, AD30, AD45B, AD55

    track feller bunchers
    532, 521, 522B, 2390

    mini hydraulic excavator
    308D 307B

    forest products
    563D, HA870, 511, 2384C, TK711, 533, 1090, 579C, 2290, TK732, TK722, HA771, 541, 322C, TK741, 579D, 2491, 539, 1290T, 1190T, TK380, 2391, TK370, 1390, TK371, 2384D, 559C, HA871, 584, 2484C, TK751, 2590, HA770, 541 2 552, TK721, 552 2 551, TK1051, TK752, 522, 1190, 584HD, TK381, 559D, 573D, 2570D, 521B, 2484D

    wheel-type skidder
    525D, 545C, 535C, 525C, 555D, 535B, 545, 545D, 518C, 528B, 525B, 525, 515, 530B, 535D, 527CA, D5TSKHII

    track type tractors
    D7R, D10N, D6R, D11N, D8T, D10R, D9R, D7E, D10T, D6TXW, D6RII, D6RXL, D7RII, D9RLRC, D6NXL, D6RXR, D8RLRC, D5R2LGP, D6RIIXL, D6RIIIXL, D6RIII, D4HIILGP, D6RLGP, D7ELGP, D10T2LRC, D6NLGP, D6T2XL, D6TXL, D6K2XL, D6T2LGP, D6TLGP, D6TLGPVP, D5TXL, D6R2LGP

    vibratory single drum pad
    CP-68B CS-583D, CP-433E, CS-56 CP54B, CP-74B CS68B, CS-573C, CP-563D, CS-533D, CS-423E, CS-56B CS-66B CS-433C, CS-563D CS-64B CP-533E, CS-74B CP-54B CP-56B CS-68B CB-434C, CS-533E, CS-433E, CP-323C, CS79B, CS-663E, CS-74 CS-573E, CS-683E, CS78B, CS-76B CP-433C, CS-54B CW-34 CS-573D, CS-563E, CS-431C, CP-533D, PS-150C, CB-535B, CP-563, CP-663E, CB-534B, CS54B, CS-78B CB-634C, CP68B, CS74B, CP-533C, CP-56 CP-54 CP-76 CS-583E, CS-44 CB-534C, CP-573E, CS-531D, CS-533C, CP-44 CW34, CP-74 CP-563C, CP-64 CS-64 PS-200B, CS-563C PS-360C, CS-54 PF-290B, CS-563 CP74B, CS64B, CP-563E, CS-76 CP76B, PS-360B, CS-323C, CS56B, CP56B, PS-150B, CS-583C, CS-531C, CS-79B CS-563CAW, CS66B, CP56BLRC

    track-type tractor
    D7R II D6R, D6T LGP D6R II D5R XL D11R, D6R III D6T XL PAT D7E LGP D6K2 XL D6K2, D6T, D7R, D8R II D6N, D11T, D6T XW D7E, D5N D9R, D6T XL D9T, D6K D8R D6K2 LGP D4E SR D10T2, D6K XL D8T, D6R XL D6G SR D10R, D5E, D5R2 D6N LGP D8N, D4H XL D7R XR D6N OEM D6T XW PAT D6M D6R STD D4H III D6E SR D6T LGPPAT D5R LGP D7R LGP D6H XL D6R LGP D4H, D6N XL D6K LGP

    wheel feller bunchers
    2670D, 543

    track-type loader
    953C, 953D, 953K, 973, 963K, 963C, 973C, 963D

    track-type skidder
    527 D5HTSK II D4HTSK III 517

    stabilizers/reclaimers
    RM-500, RM-250C, RM-350B

    wheel tractor scrapers
    633D, 623H, 623G, 627H, 637K, 613G, 623F, 621F, 631K, 657G, 631G, 623K, 627K, 657E, 639D, 637D, 637DPP, 627G, 613C, 637KLRC, 621HOEM, 623KLRC, 631KLRC, 621H, 621KLRC, 621KOEM, 627KLRC

    motor grader
    120M, 24H, 12H, 160M, 160M 2 120M 2 14H NA 140, 135H, 163H NA 12M 2 140M, 12M 3 AWD 12H NA 160H, 160H NA 16H NA 163H, 160K, 16M, 14M3, 14M-3 140H, 120K, 12H ES 120H, 12M 3 120H ES 120H NA 14M, 140M 3 12M, 24M, 135H NA 14L 140K, 140K 2 160H ES 160M 3 AWD 140H ES 16H, 160M 3 18M3, 140M 3 AWD 16M3, 140H NA 12K, 140M 2 24, 120K 2 14H

    wheel-type loader
    950H, 988K, 972M XE 924K, 938K, 914G2, 930G, 924H, 966M XE 928G, 988K XE 988G, 992K, 930H, 950G II 993K, 980H, 986H, 962M, 972G II 966H, 972M, 950 GC 928HZ, 924G, 980L, 962K, 950M, 972G, 972H, 966M, 962H, 990 II 966G, 982M, 988F II 930K, 970F, 938M, 980M, 950F II 990K, 966K, 924GZ, 924HZ, 972K, 938G, 950K, 980K HLG 938G II 988F, 966G II 950G, 992G, 924F, 938H, 926M, 950L, 988H, 930M, 962 962M Z 962G, 994D, 962L, 950M Z 962G II 986K, 980G, 980G II 938F, 910G, 966F II 928H, 914G, 992D, 960F, 966K XE 994H, 988 XE

    track loaders
    963K, 973D, 973C

    large mining products
    5110BMH, 5110BME, 5130B

    asphalt paver
    AP-655C, BG1055E, BG555E, AP-1000E AP500F, AP555F, AP-800D, AP-655D, BG-2455D, AP-1000B, AP-1000F BG-225B, BG-245C, AP600F, BG655D, AP-650B, AP-1055B, BG-2255C, AP-800C, BG500E, BG-240C, AP655F, AP-1055E AP-600D, BG-230D, AP-1055D, AP-1055F BG-225C, BG600D, BG1000E, BG-260C, BG-230, BG-2455C, AP655F L AP-1000D, AP-1050B, AP-500E, AP-900B, BG-260D, BG-210B, AP-555E

    material handler
    MH3059, MH3049, MH3037, M325D L MH M325D MH

    forestry excavators
    324DFMGF, 322CFMHW, 325CFMHW, 322CFMST

    15 to 18 liter
    C18

    road reclaimer
    SS-250, SS-250B, RM-300, RR-250B, SM-350, RM-350, RM500B, RM-350B, RR-250

    wheel loaders
    IT28G, IT38G, IT24F, 982M, 994F, 980H, 990, 980K, 993K, 972L, 962H, 966M, 962G, 930K, 938G, 994, 950H, 950G, 972M, 990H, 980M, 966L, 966G, 988G, 966H, 924G, 924GZ, 988K, 960F, 966MXE, 972MXE, 938F, 950GII, 990KLRC, 950MZ, 988F, 966GII, 992KLRC, 938GII, 994D

    drill
    MD6250, MD6310

    wheel dozers
    844, 834G, 824K, 844H, 834K, 854G, 824GII, 814K, 834KLRC

    wheel excavators
    M325BMH

    cold planers
    PM-465, PM-201, PM820LRC

    asphalt pavers
    AP655F, AP-655C

    pipelayer
    561N, 572R, PL61, PL83, 583R, 583T, 572R II PL87, PL72

    engine - generator set
    C18, C32, C27, C15, 3412C, 3406C, 3456, PM3516, 3508B, PM3412 3512, PM3512 PMG3516 PM3508 3512B, 3516, XQC1200 G3516C, C9, XQC1600, 3516B, G3516B, 3508, 3516C, G3516H

    expanded mining products
    6015B

    track excavators
    318C, 320D2, 330C, 325D, 349D, 313D2, 390FL, 390DL, 374FL, 374DL, 349D2L, 390D, 345DOEM, 345DLVG, 349D2OEM, 328DLCR, 312DL, 320DL, 390FMHOEM, 320EL, 325DL, 325DLOEM, 324DL, 345BII, 322BL, 365BL, 323D2L, 323DSA, 5080, 313D, 325BL, 365BLU, 320DLN, 311DLRR, 329EL, 336DL, 345BMH, 320ELN, 323DL, 320D2GC, 345D, 385BL, 322BLN, 323DLN, 345DL, 320B, 365CL, 320CU, 385CLMH, 385B, 330CL, 320FL, 320CL, 385CL, 320C, 336FLXE, 336FL, 336FLN, 325FLCR, 311FLRR, 312F, 349FL, 336D2, 340FUHD, 330FOEM, 336D2L, 313D2L, 326FLN, 326FL, 322CL, 336ELH, 313FLGC, 335FLCR, 330FL, 352F

    off-highway truck
    777D, 772G OEM 772, 789B, 777F, 785D, 775B, 770G, 785C, 793B, 769D, 772G, 797F, 770G OEM MT4400D AC 773E, 777G, 775G OEM 793F AC 769C, 794 AC 793F XQ 797, 785B, 777E, 773F, 773D, 789, 793F CMD 793F OEM 771D, 775G LRC 777B, 773G LRC 773B, 784C, 789D, 793C, 773G OEM 775D, 775F, 793D, 775G, 795F AC 776D, 775E, 784B, 785, 773G, 795F XQ 771C

    articulated trucks
    740, 735, 735C, 725, 735B, 725C, 730C, 745C, 725C2, D400E II 730C2 EJ D250E, 730, 740 GC 735 OEM 730C2, D250E II 740B, D350E, 745 D350E II D400E, 740C D300E, D300E II D400EII, 730D

    underground articulated trucks
    AD45B, AD30

    vibratory single drum smooth
    CP-68B CS-583D, CP-433E, CS-56 CP54B, CP-74B CS68B, CS-573C, CP-563D, CS-533D, CS-423E, CS-56B CS-66B CS-433C, CS-563D CS-64B CP-533E, CS-74B CP-54B CP-56B CS-68B CB-434C, CS-533E, CS-433E, CP-323C, CS79B, CS-663E, CS-74 CS-573E, CS-683E, CS78B, CS-76B CP-433C, CS-54B CW-34 CS-573D, CS-563E, CS-431C, CP-533D, PS-150C, CB-535B, CP-563, CP-663E, CB-534B, CS54B, CS-78B CB-634C, CP68B, CS74B, CP-533C, CP-56 CP-54 CP-76 CS-583E, CS-44 CB-534C, CP-573E, CS-531D, CS-533C, CP-44 CW34, CP-74 CP-563C, CP-64 CS-64 PS-200B, CS-563C PS-360C, CS-54 PF-290B, CS-563 CP74B, CS64B, CP-563E, CS-76 CP76B, PS-360B, CS-323C, CS56B, CP56B, PS-150B, CS-583C, CS-531C, CS-79B CS-563CAW, CS66B, CP56BLRC

    oem solutions
    CAT WDS

    underground mining loaders
    R1700G, R3000H

    cold planer
    PM825, PM822, PM310, PM312, PR-1000, PR-450C, PM313, PM622, PM620, PM-565B, PR-1000C PM820, PM-565

    vibratory double drum asphalt
    CCS9

    engine - machine
    C4.4

    3500
    XQC1600, 3516C, 3516B

    paving compactor
    CP-68B CS-583D, CP-433E, CS-56 CP54B, CP-74B CS68B, CS-573C, CP-563D, CS-533D, CS-423E, CS-56B CS-66B CS-433C, CS-563D CS-64B CP-533E, CS-74B CP-54B CP-56B CS-68B CB-434C, CS-533E, CS-433E, CP-323C, CS79B, CS-663E, CS-74 CS-573E, CS-683E, CS78B, CS-76B CP-433C, CS-54B CW-34 CS-573D, CS-563E, CS-431C, CP-533D, PS-150C, CB-535B, CP-563, CP-663E, CB-534B, CS54B, CS-78B CB-634C, CP68B, CS74B, CP-533C, CP-56 CP-54 CP-76 CS-583E, CS-44 CB-534C, CP-573E, CS-531D, CS-533C, CP-44 CW34, CP-74 CP-563C, CP-64 CS-64 PS-200B, CS-563C PS-360C, CS-54 PF-290B, CS-563 CP74B, CS64B, CP-563E, CS-76 CP76B, PS-360B, CS-323C, CS56B, CP56B, PS-150B, CS-583C, CS-531C, CS-79B CS-563CAW, CS66B, CP56BLRC

    motor graders
    143H, 24, 160H, 16M, 120M, 12K, 160M, 12H, 140K, 120H, 120MAWD, 140HNA, 12M2AWD, 160HNA, 14H, 135HNA, 160M3, 12HNA, 163H, 14M3, 24H, 120M3, 120M3AWD, 120, 120LAWD, 12M3AWD

    compactors
    825K, 815F, 826K, 836H, 836G, 825H, 815KLRC

    articulated dump truck
    740, 735, 735C, 725, 735B, 725C, 730C, 745C, 725C2, D400E II 730C2 EJ D250E, 730, 740 GC 735 OEM 730C2, D250E II 740B, D350E, 745 D350E II D400E, 740C D300E, D300E II D400EII, 730D

    vees 27 to 32 liter
    C27

    pipelayers
    587R, PL72, 587T, 572RII

    integrated toolcarrier
    IT14G, IT62H, IT28F, IT28G, IT62G II IT12B, IT38G II IT14G2, IT62G, IT38H, IT38F

    skidders
    525D, 545C, 535C, 525C, 555D, 535B, 545, 545D, 518C, 528B, 525B, 525, 515, 530B, 535D, 527CA, D5TSKHII

    wheeled excavator
    W330B M322D MH M330D M315D, M313D, M318D MH W345B II M316D, M325C MH M317D2, M318D, M322D, W345C MH M322D2 MH M320D2, M315D2, M322D2, M324D2 MH M325B

    engineer support tractor
    DEUCE, 30/30

    wheel dozer
    834H, 854G, 844K, 834B, 824K, 824H, 854K, 824G II 844, 814K, 834K, 834G, 814F II 8A4K 814F, 824G

    off highway trucks
    777D, 789C, 770, 797B, 775D, 773F, 777G, 797F, 793F, 771D, 785C, 793C, 795FAC, 793FXQ, 793FCMD, 789DXQ, 777E2

    excavator
    320D2 L 323F 385C L 345D L 349E L VG 336D2 L 320C, 311D LRR 323D L 336D2, 349D2, 330F, 318E L 320D, 336D L 323F L 345C MH 336D2 XE 336E LNH 325D L 312D2, 322C, 352FMHPU 345D L VG 312F GC 312D, 390F 336D LN 330D L 320B, 324D FM LL 345D, 345C, 330C L 314F CR 323F SA 322C FM 321D LCR 323E L 350-A 311F LRR 320D2, 320E L 328D LCR 390D, 329D L 329D, 330C, 325C, 385C L MH 349F L 318D2 L 317 N 336F LN 312B, 340D L 325D FM LL 374D L 315C, 313D2, 336F, 336F LN XE 323D2 L 330B L 345B II 349D2 L 568 FM LL 326F L 340D2 L 325F 390D L 315F LCR 330C FM 319C 385B, 345B II MH 324D L 336E LN 324E L 320D L 320F L 336E LH 336FMHPU 313F L 336D2 GC 318B, 320B N 336E L 345B L 312C, 336F L XE 319D LN 320E, 320D GC 329D2 L 330D, 352F-VG 329D2, 345C L 320B L 330D2 312E L 324D, 335F 336F L 336E HVG 320D LRR 324E LN 316E L 312E, 320D RR 385C, 320E RR 325C FM 314E LCR 323D2 325B L 322B LN 349D L 324E, 330D FM 326D2 L 375-A L 336D, 323F OEM 365C 320D2 GC 340F L UHD 326D2, 320D2 FM 336E, 352F, 325D MH 325D, 330D MH 325F LCR 330FMHPU 330D2 L 5090B, 324D FM 323E SA 320D FM 352F XE VG 320E LRR 335F LCR 390F L 323D LN 312D2 L 349F LXE 374F L 312D L 319D L 340F, 329F L 315D L 316F L 318C, 330B LN 312C L 5130, 320B S 349E, 349E L 365B II 365B, 329E, 318F L 325B LN 330F LN 330F L 322B L 329E L 323D3 325D FM 320C FM

    earthmoving compactor
    826G, 815K, 836K, 816F II 825G, 836G, 826H, 816K, 826K, 815F II 836, 825K, 825G II 815F, 826G II 816F