6I-2505: Engine Air Filters
+ / - Hover over image to Zoom
Other Views

    6I-2505: Engine Air Filters

    Part Number: 6I-2505
    Brand: Cat
    Retrieving Price.....

    Standard Efficiency Engine Air Filter - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Warning: This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    • Primary vs Secondary: Primary
    • Seal Type: Radial Seal
    wheel tractor-scraper
    657E, 651E, 657, 657B

    pipelayer
    PL87, 587R, 587T, PL83, 583T, 583R

    engine - generator set
    3408C, G3406, 3412, 3412C, 3408B, 3408, G3412

    motor grader
    14M-3 18M3, 16M3

    wheel-type loader
    966G II 972G II 988F II 990, 980G II 980G, 988F, 990 II 994D, 988B, 992D, 994, 980F, 980C, 990H

    engine - industrial
    3412, C-12, 3408, 3196, C11, SBF214 G3412, G3406, C27, SUF557 G3408, C13, 3176C, 3176B, 3412C, C-10, 3412E, 3408B

    off-highway truck
    773D, 775D, 768C, 771C, 775E, 769C, 771D, 773B, 773E, 769D, 772B, 775B

    challenger
    85E, 85C, 95E, 85D

    track-type tractor
    11 D8R D10T2, D10N, D8R II D8N, D8T, D11N, 11U D10R, D10T, 11SU

    road reclaimer
    SS-250, RM-350, RM-350B, RR-250, SS-250B, RR-250B, RM-250C, SM-350

    wheel dozer
    824G II 844H, 834B, 844, 824G, 824C, 814F II 814F

    track-type loader
    973C

    excavator
    5110B 245B

    earthmoving compactor
    825G, 825G II 826G II 815F II 826C, 836, 815F, 825C, 826G, 816F II 816F