6M-9155: PIN
+ / - Hover over image to Zoom
Other Views

    6M-9155: PIN

    Part Number: 6M-9155
    Brand: Cat
    Retrieving Price.....

    Solid Dowel Pin

    Description:
    Dowel Pin is a solid headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Parts meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
    • Notes: Overall Length: 17.53, Pin Diameter: 4.78, End Type 1: Chamfer, End Type 2: Chamfer
    wheel tractor-scraper
    637K, 627K, 631K, 621K, 623K, 623K LRC 623H, 627H, 627K LRC 621H, 621K OEM

    pipelayer
    PL72

    wheel tractor scrapers
    621H, 637KLRC, 631K, 631KLRC, 621KOEM, 621HOEM

    underground articulated truck
    AD30, AD45B

    motor grader
    24M, 24H

    wheel-type loader
    938H, 980G II 982M, 980M, 990K, 980H, 992K, 980K, 988B, 980C, 988F II 988K XE 988K, 986H, 990 II 988 XE 986K, 988H, 980K HLG

    articulated dump truck
    735 OEM 740B, 735, 740, D400E II 735B, D350E II

    compactors
    826K, 836KLRC, 836K, 826H, 836G, 836, 826G, 825K, 825G, 825GII, 826GII

    motor graders
    24M, 24H

    off-highway truck
    793F AC 769D, 797F, 784C, 777E, 789D, 773D, 770G, 793F CMD 773E, 773F, 775B, MT4400D AC 785D, 793F XQ 772G, 771D, 775G LRC 793C, 773G OEM 775F, 785, 772, 775D, 789C, 777G, 772G OEM 777D, 777F, 794 AC 775G OEM 770G OEM 785G, 795F AC 770, 775G, 793F OEM 769C, 785C, 789, 775E, 773B, 771C, 793B, 795F XQ 793F, 797, 773G, 776B, 784B, 773G LRC

    articulated trucks
    735, D350EII, 740B, 740EJ, 740BEJ, D400EII

    underground mining loaders
    R3000H, R2900G, R1700G

    load, haul, dump
    R1700K, R3000H, R2900G, R1700G

    engineer support tractor
    DEUCE, 30/30

    wheel dozer
    824G II 844, 834H, 854K, 824K, 854G, 844K, 824H, 834K

    off highway trucks
    776C, 777D, 797B, 773GLRC, 793FXQ, 777B, 776D, 771D, 785B, 793C, 793D, 785C, MT4400DAC, 789B, 793F, 785DOEM, 777C, 777DLRC, 773DLRC, 773E2LRC

    wheel loaders
    992G, 990K, 990, 980G, 980F, 980FII, 988F, 980GII, 980L, IT38H, 988G, 990KLRC, 980K, 992D, 980C, 992C, 988K, 980H, 980M, 990H, 992B

    wheel dozers
    834K, 844K, 834KLRC, 854G, 854KLRC, 824G, 854K, 834G, 834B, 844H, 824GII

    earthmoving compactor
    826G II 825G II 836K, 836, 836H, 825K, 836G, 826C, 825H