9D-6135: SPRING
+ / - Hover over image to Zoom
Other Views

    9D-6135: SPRING

    Part Number: 9D-6135
    Brand: Cat
    Retrieving Price.....
    Save to List

    Outside Diameter:

    Machine hooks are made from the end coils of the spring by bending the end of the wire out to create the hook or loop. Crossover hooks are made from the end coils of the spring but are bent straight down the center of the spring first before then bending the wire out to create the hook or loop. This is a more stable hook than the machine hook.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Spring Type: Compression
    motor grader
    24

    off-highway truck
    775E 777G 797 773D 773E 776D 773G OEM 777E 785C 775B MT4400D AC 777C 793C 785D 776 784C 773B 775D 772G 770G 773GC 772B 773F 777D 789 789D 777 796 AC 775G LRC 776C 793F OEM 793F CMD 797F 795F AC 777F 793F AC 795F XQ 793D 793F XQ 773G 798 AC 776B 773G LRC 793B 793 794 AC 785G 793F 775F 789B 775G OEM 777B 772G OEM 789C 785 775G 784B 770G OEM 785B 797B

    underground articulated truck
    AD60 AD55 AD30 AD55B AE40 AD45 AD45B AD40

    wheel tractor-scraper
    637K 631K 627K LRC 621H 621K OEM 627H 623K 623H 621K 627K 623K LRC

    load, haul, dump
    R1700G R1700K R1300 R1300G R3000H R1300G II

    oem solutions
    CAT WDS