9D-7989: Hex Flange Nut
+ / - Hover over image to Zoom
Other Views

    9D-7989: Hex Flange Nut

    Part Number: 9D-7989
    Brand: Cat
    Retrieving Price.....

    Hex Flange Nut

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    These nuts are used where a separate washer is not desirable.

    Attributes:
    •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Phosphate & Oil
    • Drive (mm): 23.8
    • Grade: 12
    • Hole Thread Pitch: 11
    • Material Description: steel
    • Thickness (mm): 36.5
    • Thread Size (mm): 0.625
    oem solutions
    CAT WDS

    underground articulated truck
    AE40 AD45B, AD45, AD40

    articulated dump truck
    D400D, D40D

    off-highway truck
    773B, 793D, 785C, 772B, 789D, 793C, 789C, 775E, 769D, 776, 785D, 775D, 773D, 785, 785G, 777D, 776B, 771D, 793F XQ 769C, 777C, 793, 789, 776D, 793B, 777B, 777, 775B, 777E, 768C, 784B, 773E, 784C, 776C, 69D, 785B, 793F OEM 793F, 771C, 793F CMD 789B