093-1731: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    093-1731: Ring-Retaining

    Part Number: 093-1731
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Retaining Ring (External)


    Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.

    Attributes:
    • Material: Steel
    • Type: External axial
    • Free diameter: 106 mm (4.2 in)
    • Shaft diameter: 112 mm (4.4 in)
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    forest products
    TK721 TK711 TK752 541 2 551 1190T 1390 532 548 2491 TK751 TK741 1090 2390 521B 522 541 511 1290T 2290 552 2 345C TK1051 1190 522B 322C TK722 2391 TK732 521 2590 552

    wheel-type loader
    910K 914K 910M 914G 914M 914G2

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M325B W345B II W345C MH M325C MH

    excavator
    349D 322B 330 329D L 336D2 322B L 352F-VG 336D 326F LN 350 L 336F L 322C 336F L XE 336F 320-A L 322-A N 324D LN 365B II 340 322C FM 325C 350-A L 330-A L 349D2 324D L 330D2 330D LN 336F LNXE 325C FM 322N 345C 345B L 568 FM 330F 323F SA 325-A L 329F L 336D LN 345D L 325D MH 324D 320D FM 336D L 349E L VG 365C 325D FM 330D MH 330D L 325C L 345B II 374F 349D L 374D L 325-A 330C L 330 L 325B LN 326D2 L 329D2 325D L 329D2 L 325D 345C L 328D LCR 330C 330D 329D LN 336E 322B LN 322 L 330-A 330D2 L 325B 336 GC 325 L 340F L UHD 330B 336D2 GC 336D2 L 329E L 538 323E LN 352F XE VG 326F 336E H 345B 349D2 L 349E 330B L 349E L 320C 374F L 336E L 326D L 349F L 320 L 329D 340F 330C MH EL180 336F LN XE 320C FM 326F L 335F 325B L M325D L MH 352F 330F L 326D2 320D2 FM 323E L 330-A L 320N 325-A LN 365C L MH 345C MH 336D2 XE 330-A LN 330D FM 365B L 320D 329E LN 336FMHPU 340D2 L 336F XE 323E SA 325-A FM L 336E LH 322-A L 340D L 330B LN 330F OEM 320-A N 349E L HVG 323D LN 330C FM 322-A 350-A 345D L VG 365C L E450 336 329E 320-A 330 GC 320-A S 349F LXE 336D2 L XE 324D FM 336F LN M325D MH 365B 324D FM LL 340F L LRE 336E LNH 336E HVG 345 GC 330F LN 568 FM LL 322-A LN 323D S 323D SA 322 LN 325 LN 345D 324E L 330C LN 324E 336D2 LXE 320D FM RR 324E LN 325D FM LL 335F LCR 345B II MH E180 330 LN 336E LN

    integrated toolcarrier
    IT14G IT14G2

    oem solutions
    OEMS