003-8137: Sello anular NBR (75)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    003-8137: O-Ring

    Número de pieza: 003-8137
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,07
    • Diámetro interno (pulg): 1,11
    • Material: NBR (75), NBR: nitrilo
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Primary Sealing Material: Rubber
    • Recubrimiento: Ninguna
    • Seal/O-Ring Type: Standard
    • Tamaño del tablero de instrumentos (pulg): 024
    earthmoving compactor
    815B

    wheel-type loader
    914G, 950E, 966D, 950B/950E 936E, 936, 966E, 950B

    underground mining loaders
    R1600G

    compactors
    816B

    engine - truck
    3306, 3306B

    track type tractors
    D6NLGP, D6NXL

    backhoe loaders
    424D

    wheel dozers
    814B

    track-type loader
    963, 973

    engine - industrial
    3306

    paving compactor
    CS-653, CP-643, CP-653, CS-643

    asphalt paver
    AP-800, AP-800B

    track loaders
    973

    excavator
    235

    integrated toolcarrier
    IT14G

    wheel tractor-scraper
    637D, 627B, 639D

    track-type tractor
    D6N, D5N