105-7262: Anillo de desgaste de pistón
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    105-7262: Anillo de desgaste de pistón

    Número de pieza: 105-7262
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho: A (+/- 0,03 pulg) (pulg): 1,98
    • Diámetro exterior (pulg): 6,69
    • Diámetro interno: B (+/- 0,08 pulg) (pulg): 6,37
    earthmoving compactor
    836H 836G

    forest products
    345C TK1051 322C

    wheel-type loader
    966M 966M XE 966L 966K 950L 966H 966K XE

    wheeled excavator
    M320 W345C MH M325B W330B W345B II M330D

    wheel dozer
    834K 834G 834H

    excavator
    345B II MH 322B L 325B L 330-A 345B L 345B 324D FM LL 350-A L 322C 345B II 328D LCR 330-A L 322C FM 330B L 350 L 330D FM 350-A 345C MH 568 FM 322 L 322-A N 325B LN 345C 322-A L 330 L 330-A L 330-A LN 324D FM 330B LN 322B LN 330C FM 322-A LN 345C L 322N 330 LN 330B 322 LN 568 FM LL

    track-type tractor
    D11T