124-6348: PISTA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    124-6348: Race

    Número de pieza: 124-6348
    Marca: Cat
    Obteniendo precio...

    Cat® Cylindrical Roller Bearing (Outer Race)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel-type loader
    992K, 990K, 993K, 990H, 990 II 992G

    motor grader
    24

    wheel loaders
    990, 993K

    wheel dozer
    844K, 854K, 844, 854G

    off-highway truck
    797F, 797B, 797

    wheel dozers
    844H, 844KLRC, 854KLRC